Hettich goes Outdoor!

Product ReleasesCADMechanical EngineeringKnowledge
Tough systems for outdoor furniture

Today's new lifestyle happens outdoors. And taking life into the garden or onto the roof terrace is fun because with the right dedicated fittings, life's just as comfortable here as it is indoors. Hettich can offer what's now needed for living outdoors. The extensive line up lets providers configure customised designer style, modular outdoor furniture and kitchens that come with remarkable ease of use, ample storage and practical value, none of which ever fails to astonish.

An extremely hard wearing all rounder is the Veosys fast installation stainless steel hinge. Tested for corrosion resistance, it defies all weathers while at the same time providing exceptional user friendly convenience: integrated Silent System gives excellent soft closing performance at low and high outdoor temperatures. And with its wide self closing angle of 35°, Veosys closes furniture doors almost by itself.

 

1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9311546

Order Number
ARTICLENO
Nominal Length
NL
Hole Spacing
H
1
2
9311546
470
256.000
9314055
520
256.000
Show compressed display (2 products)
Fetch failed

 

 

 

High quality design, unmatched practical functionality and numerous individualisation options – that's what you get with the tried and proven InnoTech Atira drawer system from Hettich. For outdoor use, it's available in silver, white and anthracite, with a wide range of add on elements and OrgaTray cutlery inserts making it possible to organise and appoint drawers in any way you choose.

The custom finished Quadro Compact runner for the InnoTech Atira drawer system is weatherproof too. Here as well, Hettich's innovative Silent System leaves no margin of doubt with smooth running performance, maximum stability and perfectly controlled, quiet closing action with a load capacity of up to 40 kg. In combination with the Push to open system, handleless fronts are not a problem either. Designed specifically for outdoor kitchen use, the Quadro Compact system features a gas bottle pull-out for installing on any floor or ground surface. A further practical addition comes in the form of the CargoPlus wire shelves for well ventilated drawers and pot-and-pan drawers.

 

 

 

Hettich's line up also includes a non corroding solution for outdoor refrigerators: Hettich's K hinges provide a fixed connection between refrigerator door and furniture front. The K99 hinge and the K08 hinge with self-closing for fixed door systems now also make it possible to conceal electrical appliances behind outdoor cabinet fronts too. A generous opening angle not only makes room for every refrigerator drawer, it also provides easy access. Whilst on the subject, this also draws attention to other "cool" solutions from Hettich – drawer runners from the Quadro Compact product family for crisper compartments and refrigerator drawers. Fitted with optional Silent System, they close gently and quietly. And Hettich completes its broad range of products for outdoor use with robust waste sorting systems, stainless steel handles, matching stainless steel screws for various products and, of course, the ComfortSpin turntable in transparent and anthracite look.

 

 

Original article by Hettich