What is PMI?

Industry 4.0Plant DesignImportant ContentKnowledgeGlossary
In the past, CAD-based design has already evolved from 2D to 3D. Now the next revolution is imminent: the intelligent Digital Twin with additional information, the so-called Product Manufacturing Information (PMI) for automation.

What is PMI?

PMI is product manufacturing information used in industry and transmitted to manufacturing. PMI map the manufacturing process and the properties of a product. This includes, for example, geometric data, tolerances, material data, parts lists, material data, surface requirements or quality standards and other information on the entire life cycle of the component.

What are the advantages of PMI?

The advantage of PMI over technical drawings is that information can be directly assigned to the 3D CAD model. This enables faster transfer of data to other development departments, improving communication to manufacturing and customers. In theory, this eliminates the need for a technical drawing, saving time and money. However, if a 2D drawing is requested, PMI can be fully adopted during drawing creation.

What benefits do PMI provide to customers?

When manufacturers provide PMI to their customers, all relevant data is available to them at a glance. Customers can thus select the part more precisely according to their use case, integrate it more easily into their designs, use it more sustainably and maintain it more predictably. This is because PMI not only provide planners with detailed information on the technical specifications of a component. Rather, PMI also refer to the origin and quality of a product. In this way, PMI simplify and accelerate the design process and subsequent operation thanks to additional data.

Conclusion

PMI are used in industry and map the manufacturing process of a product as well as its characteristics. They open up new possibilities for companies. The use of PMI can replace the creation of 2D drawings and speed up the data transfer.

 

What is PMI?
PMI stands for product manufacturing information used in industry. They convey manufacturing details and product parameters such as geometry, tolerances, materials, parts lists, surface requirements and quality standards. This information accompanies the product throughout its entire life cycle.
What are the advantages of PMI?
PMI offers the advantage over technical drawings that information can be directly assigned to the 3D CAD model. This enables more efficient data sharing with other departments, which improves communication with manufacturing and customers. In theory, a technical drawing is no longer required, which saves costs and time.
What are the benefits of PMI for customers?
By providing PMI, manufacturers enable their customers to have a comprehensive view of relevant product information. This facilitates the selection, integration, use and maintenance of parts for the specific use case. PMI provides not only technical details, but also information on the origin and quality of products, improving the entire process from design to operation.