What types of pumps are there and when are they used?

KnowledgeMechanical EngineeringArchitecture EngineeringPlant Design
There are a variety of pump types that are used depending on the application and requirements. Here is an overview table with some of the most common pump types and their typical applications:
Pump type Application Advantages Disadvantages
Centrifugal pumps Water supply, irrigation, heating systems, cooling circuits High flow rates, simple design, low maintenance requirements Low efficiency with low volume flow
Screw pumps Oil and gas industry, food industry, chemical industry Uniform flow rate, self-priming, can pump media containing solids High acquisition costs, wear due to solids in the medium
Gear pumps Hydraulic systems, lubricating oil systems, chemical processes Compact design, high efficiency, self-priming Not suitable for abrasive or highly viscous liquids
Piston pumps High-pressure cleaning, hydraulic systems, oil fields Very high pressures possible, robust design Higher maintenance requirements, relatively high costs
Diaphragm pumps Chemical industry, waste water treatment, food processing Can pump abrasive and aggressive media, safe to run dry Limited flow rate and pressure capacity
Submersible pumps Groundwater pumping, waste water disposal, pond filters High efficiency, no priming required, low risk of leakage Maintenance can be difficult as the pump is submerged
Peristaltic pumps Medical and pharmaceutical applications, food processing, chemical dosing No contamination of the pumped medium, well suited for metered delivery Limited service life of the hose, low flow rates and pressures
Side channel pumps Condensate pumping, water treatment, gas compression Self-priming, low pulsation, can pump liquids with gas content Not suitable for highly viscous or abrasive liquids, limited flow rate
Magnetic drive pumps Chemical processes, high-temperature applications, nuclear plants High operational reliability, no leakage due to magnetic coupling, suitable for hazardous or aggressive media Higher acquisition costs, limited load capacity of the magnetic coupling
Vacuum pumps Laboratory applications, medical devices, vacuum packaging Can generate very low pressures, precise pressure control Often expensive, may require special maintenance
Metering pumps Water and wastewater treatment, chemical processing, food industry Precise control of flow rate, usually with built-in dosing unit Limited flow rate, can be expensive
Screw pumps (eccentric screw pumps) Waste water treatment, food industry, chemical industry Can pump viscous and abrasive liquids, uniform flow rate Susceptible to wear, maintenance can be costly
Air-operated diaphragm pumps Chemical processes, mines, construction industry Safe to run dry, robust, can pump abrasive and aggressive media Energy efficiency can be lower, noise development