2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

01148-1005050

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Distance
D3 [mm]
Distance
D4 [mm]
Thickness
H [mm]
Distance
L [mm]
Distance
L2 [mm]
Distance
L3 [mm]
Distance
L4 [mm]
Distance
L5 [mm]
borehole distance
L6 [mm]
borehole distance
L7 [mm]
Distance
L10 [mm]
Weight ca.
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
Standard delivery time
STDLZ
End of life
EOL
1
2
3
4
01148-1004040
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
57.000
Infotext
Info
Yes
84662020
4059495508238
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01148-1005050
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
88.000
Infotext
Info
Yes
84662020
4059495508245
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01148-1006363
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
140.000
Infotext
Info
Yes
84662020
4059495508252
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01148-1008080
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
225.000
Infotext
Info
Yes
84662020
4059495508269
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Show compressed display (4 products)
Order number01148-1005050
ShorttextSubplates, grey cast iron with pre-machined clamping faces
Latest change04.09.2025 15:11:13
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change