2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

U4C95ZQP0

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
key features
KEY_FEATURES
name
NAME
1
2
3
U4C95ZQP0
The European assessed CONA® CMI internal bonded or unbonded post-tensioning system is internationally the most up-to-date and advanced multi-strand PT technology, ranging from 1 to 73 strands. It is typically used for bridges (both cast in-situ and precast), LNG/LPG storage, tanks & silos, nuclear power plants and stadiums.
Standard tendon sizes from 1 to 73 strands, larger sizes on request Widest range of tendon sizes with the largest tendon forces available on the international marketplace Optimised for 15.7mm diameter, 1, 860 MPa strand The most compact & light-weight system available utilizing an advanced proprietary load transfer element for very small tendon centre spacings and concrete edge distances at the anchorages Application of full post-tensioning force at very low concrete strengths (fcm, 0 = 19/23 MPa) Fixed and movable couplers for joining tendons Corrugated or smooth round tendon duct utilizing either galvanized steel or plastic material For bonded applications the ducts are filled with BBR grout For unbonded applications the ducts can be injected with grease/wax or circulating dry air. Greased and HDPE sheathed monostrands in grout filled ducts are also possible Superior cryogenic performance ideal for LNG tank applications Restressable & exchangeable tendons perfectly suited for long-term inspection and maintenance Fully encapsulated and electrically isolated tendons offer the highest level of corrosion protection possible European Technical Assessment and CE marking
U4C95ZQP0
MTQT3PCNW
The European assessed CONA® CMI internal bonded or unbonded post-tensioning system is internationally the most up-to-date and advanced multi-strand PT technology, ranging from 1 to 73 strands. It is typically used for bridges (both cast in-situ and precast), LNG/LPG storage, tanks & silos, nuclear power plants and stadiums.
Standard tendon sizes from 1 to 73 strands, larger sizes on request Widest range of tendon sizes with the largest tendon forces available on the international marketplace Optimised for 15.7mm diameter, 1, 860 MPa strand The most compact & light-weight system available utilizing an advanced proprietary load transfer element for very small tendon centre spacings and concrete edge distances at the anchorages Application of full post-tensioning force at very low concrete strengths (fcm, 0 = 19/23 MPa) Fixed and movable couplers for joining tendons Corrugated or smooth round tendon duct utilizing either galvanized steel or plastic material For bonded applications the ducts are filled with BBR grout For unbonded applications the ducts can be injected with grease/wax or circulating dry air. Greased and HDPE sheathed monostrands in grout filled ducts are also possible Superior cryogenic performance ideal for LNG tank applications Restressable & exchangeable tendons perfectly suited for long-term inspection and maintenance Fully encapsulated and electrically isolated tendons offer the highest level of corrosion protection possible European Technical Assessment and CE marking
MTQT3PCNW
V0RF7E4XH
The European assessed CONA® CMI internal bonded or unbonded post-tensioning system is internationally the most up-to-date and advanced multi-strand PT technology, ranging from 1 to 73 strands. It is typically used for bridges (both cast in-situ and precast), LNG/LPG storage, tanks & silos, nuclear power plants and stadiums.
Standard tendon sizes from 1 to 73 strands, larger sizes on request Widest range of tendon sizes with the largest tendon forces available on the international marketplace Optimised for 15.7mm diameter, 1, 860 MPa strand The most compact & light-weight system available utilizing an advanced proprietary load transfer element for very small tendon centre spacings and concrete edge distances at the anchorages Application of full post-tensioning force at very low concrete strengths (fcm, 0 = 19/23 MPa) Fixed and movable couplers for joining tendons Corrugated or smooth round tendon duct utilizing either galvanized steel or plastic material For bonded applications the ducts are filled with BBR grout For unbonded applications the ducts can be injected with grease/wax or circulating dry air. Greased and HDPE sheathed monostrands in grout filled ducts are also possible Superior cryogenic performance ideal for LNG tank applications Restressable & exchangeable tendons perfectly suited for long-term inspection and maintenance Fully encapsulated and electrically isolated tendons offer the highest level of corrosion protection possible European Technical Assessment and CE marking
V0RF7E4XH
Show compressed display (3 products)
Order numberU4C95ZQP0
Latest change13.07.2023 10:28:06
Unit

Classifications

CNS

CNSERPBASE Object Properties