Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PERI
Wall Formwork
VARIO GT 24
VARIO GT 24 Accessories
030260 - Formwork Joint SSP L=2.5m
PERI
Wall Formwork
VARIO GT 24
VARIO GT 24 Accessories
030260 - Formwork Joint SSP L=2.5m
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
030260 Formwork Joint SSP L=2.5m
Vertical Mode
Expand Table
Reset filters
EN
1/5
Article Number
ARTICLENUMBER
SHORTNAME
Article Name
ARTIKLENAME
Article Description
ARTICLEDESC
LOD Level
LODLEVEL
Weight
WEIGHT [kg]
Product information
PRODUCTINFO
1
030260
Formwork Joint SSP L=2.5m
Formwork Joint SSP L=2.5m
Formwork Joint SSP L=2.5m
300
0.50
https://www.peri.com/en
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
PERI
- 030260
Order number
030260
Shorttext
Formwork Joint SSP L=2.5m
Latest change
05.05.2026 11:42:27
Unit
Keywords
Accessories
Formwork
Joint
Wall Formwork
Classifications
By BIM categories
BIM_REINFORCEMENT_ELEMENTS Reinforcement elements
CNS
CNSERPBASE Object Properties
Order Number
030260
CNSPHYPROP Physical Properties
OmniClass 2006
23-50_85_00 23-50 85 00 Scaffolding
OmniClass
23-23 25 00 23-23 25 00 - Scaffolding
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
Generic Models
Uniclass2015
25_71_29_76 25 71 29 76 - Scaffolding and accessories
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)