2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

05000757002

Expand Table
EN
1/5
Article No.
ARTNR
Variant
V
Hook spacing
A [mm]
Material
MAT
Weight
GEW [g]
Drawing
INFO
1
2
3
4
05000757001
ohne Gegenhalter | verchromt
18
Zink-Druckguss/Stahl/Neusilberschlüssel
94
https://api.meleven.de/out/SToxxparts/8f.8e.c3.05000757000.pdf
05000757002
mit Gegenhalter | verchromt
18
Zink-Druckguss/Stahl/Neusilberschlüssel
140
https://api.meleven.de/out/SToxxparts/8f.8e.c3.05000757000.pdf
05000757003
ohne Gegenhalter | kunsttoffbeschichtet, schwarz RAL 9005, strukturmatt
18
Zink-Druckguss/Stahl/Neusilberschlüssel
100
https://api.meleven.de/out/SToxxparts/8f.8e.c3.05000757000.pdf
05000757004
mit Gegenhalter | kunststoffbeschichtet, schwarz RAL 9005, strukturmatt
18
Zink-Druckguss/Stahl/Neusilberschlüssel
120
https://api.meleven.de/out/SToxxparts/8f.8e.c3.05000757000.pdf
Show compressed display (4 products)
Order number05000757002
ShorttextHook lock lockable, operation with key (lock uniform).
Latest change31.05.2022 05:35:15
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties