Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Energy distribution system
DIN rail
0514570000 - TS 35X7.5/LL/6 2M/ST/ZN
Weidmüller
...
Energy distribution system
DIN rail
0514570000 - TS 35X7.5/LL/6 2M/ST/ZN
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 0514570000
Vertical Mode
Expand Table
Reset filters
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
length
BAA018 [mm]
material
BAB664
Bore holes distance, centric
AAC899 [mm]
1
0514570000
TS 35X7.5/LL/6 2M/ST/ZN
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
4008190980009
Weidmueller Group
2000
Steel
25
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Weidmüller
- 0514570000
Order number
0514570000
Shorttext
TS 35X7.5/LL/6 2M/ST/ZN
Latest change
10.04.2026 17:59:56
Unit
Keywords
Electric engineering
Electrical insulation
Energy distribution system
automation
connecting material
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-40-06-02 DIN rail
Hole, form of
Oblong hole
Type of customs tariff number
TARIC
material
Steel
Design
Top-hat rail 35/7,5 mm
Surface
galvanic/electrolytic zinc plated
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)