2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

05800-01-00700

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Hole arrangement
LOCHBILD
Position
POS [°]
opening angle of holding arm
OH [°]
opening angle of handle
OG [°]
distance
A [mm]
width
A1 [mm]
width
A2 [mm]
width
B [mm]
width
B1 [mm]
width
B4 [mm]
distance
B5 [mm]
height
C [mm]
height
C1 [mm]
width
D [mm]
height
H [mm]
Length
L [mm]
Length
L1 [mm]
thread
M [mm]
1
2
05800-01-00700
1
closed
96
78
13.5
25
5.7
16.8
27
0
2.0
19
9.5
5.2
38.8
101
23.000
M5x35
05800-01-01400
5
closed
93
76
26.0
38
6.0
28.0
40
22
2.5
25
14.0
5.5
52.1
156
38.000
M6x50
Show compressed display (2 configurable products)
Order number05800-01-00700
ShorttextToggle clamps horizontal with flat foot and fixed clamping spindle
Latest change20.02.2025 22:48:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties