2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

05900-008102

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Component
FARBE
Position holding arm
POS
Hole arrangement
LOCHBILD
Opening angle of holding arm ~
OH [°]
Opening angle of handle ~
OG [°]
hand force
HANDKRAFT [N]
Holding force F1
HALTEKRAFT [N]
Holding force F2
HALTEKRAFT1 [N]
Clamping force F3
SPANNKRAFT [N]
Clamping force F4
SPANNKRAFT1 [N]
Order No. angle bracket
BESTBEFN
thread
M [mm]
A [mm]
A1 [mm]
1
2
3
4
05900-006102
mint green RAL 6029
Holding arm closed
3
86
67
160
1350
1900
720
1200
05880-04
M6X35
26
39
05900-008102
mint green RAL 6029
Holding arm closed
3
86
67
200
2000
2800
830
1400
05880-04
M8X45
26
44
05900-010102
mint green RAL 6029
Holding arm closed
3
90
71
250
2200
4500
1200
2800
05880-06
M10X55
41.5
59
05900-012102
mint green RAL 6029
Holding arm closed
4
88
68
280
2400
5500
1000
2800
05880-06
M12X70
44
65
Show compressed display (4 configurable products)
Order number05900-008102
ShorttextToggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
Latest change20.02.2025 22:42:38
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change