Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
05900 - Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel
norelem
...
Toggle clamps
05900 - Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
05900-106102
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Component
FARBE
Hole arrangement
LOCHBILD
Position holding arm
POS
Opening angle of holding arm ~
OH [°]
Opening angle of handle ~
OG [°]
hand force
HANDKRAFT [N]
Holding force F1
HALTEKRAFT [N]
Holding force F2
HALTEKRAFT1 [N]
Clamping force F3
SPANNKRAFT [N]
Clamping force F4
SPANNKRAFT1 [N]
thread
M [mm]
A [mm]
A1 [mm]
A2 [mm]
1
2
05900-106102
mint green RAL 6029
3
holding arm: closed
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
05900-108102
mint green RAL 6029
3
holding arm: closed
86
67
200
2000
2800
830
1400
M8X45
26
44
9
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
norelem
- 05900
Order number
05900-106102
Shorttext
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel
Latest change
20.02.2025 22:42:39
Unit
Keywords
Accessories
Flexible
Toggle clamp
Toggle clamps
Toggle clamps horizontal
adjustable clamping
flat
foot
lock
manual clamps
pneumatic
positions
safety interlock
screws
spindle
stainless steel
standard component
swing
system
Classifications
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
Order Number
05900-106102
Customs Tariff Number
82057000
Certificate RoHS
Yes
GTIN-Code
4059495053868
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Clamping element, quick change