2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

06431-5161X60

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Main
MATERIAL
Colour
FARBE
size
GR
External thread
X [mm]
Length
L [mm]
diameter
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
height
H3 [mm]
height
H4 [mm]
Length
A [mm]
Length
A1 [mm]
No. of teeth
ZZ
Approx. weight
GEW [kg]
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
06431-3101X50
Stainless steel
black satin finish
3
M 10
50
16.0
21
22.0
17.0
37.0
10.0
23.0
57.5
61.5
79
90
22
0.1510
06431-3101X60
Stainless steel
black satin finish
3
M 10
60
16.0
21
22.0
17.0
37.0
10.0
23.0
57.5
61.5
79
90
22
0.1600
06431-4121X25
Stainless steel
black satin finish
4
M 12
25
19.0
25
26.0
19.0
42.5
10.0
26.0
67.0
72.0
95
108
24
0.2190
06431-4121X30
Stainless steel
black satin finish
4
M 12
30
19.0
25
26.0
19.0
42.5
10.0
26.0
67.0
72.0
95
108
24
0.2140
06431-4121X40
Stainless steel
black satin finish
4
M 12
40
19.0
25
26.0
19.0
42.5
10.0
26.0
67.0
72.0
95
108
24
0.2200
06431-4121X50
Stainless steel
black satin finish
4
M 12
50
19.0
25
26.0
19.0
42.5
10.0
26.0
67.0
72.0
95
108
24
0.2469
06431-4121X60
Stainless steel
black satin finish
4
M 12
60
19.0
25
26.0
19.0
42.5
10.0
26.0
67.0
72.0
95
108
24
0.2510
06431-5161X30
Stainless steel
black satin finish
5
M 16
30
23.0
30
31.0
22.0
49.0
12.0
32.0
79.0
84.0
110
126
26
0.3567
06431-5161X40
Stainless steel
black satin finish
5
M 16
40
23.0
30
31.0
22.0
49.0
12.0
32.0
79.0
84.0
110
126
26
0.3699
06431-5161X50
Stainless steel
black satin finish
5
M 16
50
23.0
30
31.0
22.0
49.0
12.0
32.0
79.0
84.0
110
126
26
0.4019
06431-5161X60
Stainless steel
black satin finish
5
M 16
60
23.0
30
31.0
22.0
49.0
12.0
32.0
79.0
84.0
110
126
26
0.3960
06431-1053X10
Stainless steel
silver metallic
1
M 5
10
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0330
06431-1053X15
Stainless steel
silver metallic
1
M 5
15
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0318
06431-1053X20
Stainless steel
silver metallic
1
M 5
20
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0330
06431-1053X25
Stainless steel
silver metallic
1
M 5
25
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0330
06431-1063X10
Stainless steel
silver metallic
1
M 6
10
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0330
06431-1063X15
Stainless steel
silver metallic
1
M 6
15
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0333
06431-1063X20
Stainless steel
silver metallic
1
M 6
20
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0342
06431-1063X25
Stainless steel
silver metallic
1
M 6
25
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0351
Show compressed display (104 products)

Classifications

By Functionality

BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-05-01 Clamping lever
Add at least 2 products with