Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
1011085 - FK-MCP 1,5/ 2-ST-3,5BDS:X8/-2
PHOENIX CONTACT
...
PCB connector (conductor connection)
1011085 - FK-MCP 1,5/ 2-ST-3,5BDS:X8/-2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1011085
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1011085
FK-MCP 1,5/ 2-ST-3,5BDS:X8/-2
PCB connector
PCB connector, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: FK-MCP 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting: without, type of packaging: packed in cardboard
Phoenix Contact GmbH & Co. KG
31
4055626483931
7.900
12.400
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
PHOENIX CONTACT
- 1011085
Order number
1011085
Shorttext
FK-MCP 1,5/ 2-ST-3,5BDS:X8/-2
Latest change
14.01.2025 06:40:56
Unit
Keywords
CONTACT
Electric engineering
PCB connection technology
PCB connector
automation
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-46-02-02 PCB connector (conductor connection)
ECLASS 13.0
27-46-02-02 PCB connector (conductor connection)
Push-in connection
推入式连接
without
无
Socket
插座
Copper
铜
orange
橙色
none
none
Operating pusher
Operating pusher
Tin (Sn)
Tin (Sn)
Tin (Sn)
Tin (Sn)
green
绿色
V0
V0
PA
PA
plugged-in
插座
ETIM 10.0
EC002638 Cable connector
ETIM 9.0
EC002638 Cable connector