2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

10347-0630601121

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
version
AUSF
Type
TYP
slot width
NUTB [mm]
Profile
PROFIL [mm]
width
B [mm]
Length
L [mm]
height
H [mm]
distance
A [mm]
thread
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standardlieferzeit
STDLZ
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
10347-1045902140
bright
B
10
45x90
45
90
16
45
M14
14.5
20
0.2401
Infotext
Yes
79070060
4059495301129
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1045902160
bright
B
10
45x90
45
90
16
45
M16
14.5
20
0.2396
Infotext
Yes
79070060
4059495301143
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1045902200
bright
B
10
45x90
45
90
16
45
M20
14.5
20
0.2320
Infotext
Yes
79070060
4059495301167
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1090902100
bright
B
10
90x90
90
90
16
45
M10
14.5
20
0.4779
Infotext
Yes
79070060
4059495301181
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1090902120
bright
B
10
90x90
90
90
16
45
M12
14.5
20
0.4760
Infotext
Yes
79070060
4059495301204
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1090902140
bright
B
10
90x90
90
90
16
45
M14
14.5
20
0.4716
Infotext
Yes
79070060
4059495301228
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1090902160
bright
B
10
90x90
90
90
16
45
M16
14.5
20
0.4687
Infotext
Yes
79070060
4059495301242
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-1090902200
bright
B
10
90x90
90
90
16
45
M20
14.5
20
0.4602
Infotext
Yes
79070060
4059495301266
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0630601081
black powder coated
I
6
30x60
30
60
12
30
M8
6.6
11
0.1031
Infotext
Yes
79070060
4059495300801
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0630601101
black powder coated
I
6
30x60
30
60
12
30
M10
6.6
11
0.1043
Infotext
Yes
79070060
4059495300818
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0630601121
black powder coated
I
6
30x60
30
60
12
30
M12
6.6
11
0.0987
Infotext
Yes
79070060
4059495300825
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0630601161
black powder coated
I
6
30x60
30
60
12
30
M16
6.6
11
0.0950
Infotext
Yes
79070060
4059495300832
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0660601081
black powder coated
I
6
60x60
60
60
12
30
M8
6.6
11
0.1872
Infotext
Yes
79070060
4059495300849
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0660601101
black powder coated
I
6
60x60
60
60
12
30
M10
6.6
11
0.1801
Infotext
Yes
79070060
4059495300856
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0660601121
black powder coated
I
6
60x60
60
60
12
30
M12
6.6
11
0.1834
Infotext
Yes
79070060
4059495300863
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0660601161
black powder coated
I
8
60x60
60
60
16
30
M16
9.0
15
0.1776
Infotext
Yes
79070060
4059495300870
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0840801081
black powder coated
I
8
40x80
40
80
16
40
M8
9.0
15
0.1893
Infotext
Yes
79070060
4059495300894
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0840801101
black powder coated
I
8
40x80
40
80
16
40
M10
9.0
15
0.1973
Infotext
Yes
79070060
4059495300917
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
10347-0840801121
black powder coated
I
8
40x80
40
80
16
40
M12
9.0
15
0.3630
Infotext
Yes
79070060
4059495300931
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Show compressed display (51 products)
Order number10347-0630601121
ShorttextFoot plates Type B and Type I
Latest change04.09.2025 15:15:34
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)

ECLASS 10.1

23-36-92-90 Profile assembly system, structure system (accessories, unspecified)