2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1040-25

Expand Table
1/5
Art. No.
CNSORDERNO
E number
ENO
Designation
BZ
Level of details
LOD
Infotext
INFOTEXT
Sealing plug
D
DIN EN conduit Ø
DINR [mm]
Weight
CNSMASSEXACT [g]
Volume
CNSVOLUMEEXACT [l]
EAN code
CNSEAN
1
1040-25
126573030
Sealing plug M25, air-tight and smokeproof, for conduits (metric/inch)
300
Sealing plug M25 for electrical installation conduits Sealing plug with ECON® technology for sealing all standard electrical installation conduits in installation boxes or at cable exits. The long sealing plug with three sealing lips and different widths adapts to the relevant installation conduit and guarantees the air-tight and smokeproof closure even with conduits cut at an angle. From conduit size M25 and higher, the membrane surfaces are separated by bridges which guarantee secure feeding for the cables and prevent damage to the gaps. For empty conduit installations in air-tight versions or in fire protection areas Sealing plug with three sealing lips and different widths adapts optimally to the installation conduit and guarantees the air-tight connection Elastic sealing membrane for guaranteed airtightness. Toolless cable entry. Bridges in the membrane prevent gaps between cables Art. No.: 1040-25 / E No 126 573 030
M25
25
2.6
0.022
4013456536838
Show compressed display (1 configurable product)
Order number1040-25
ShorttextSealing plug M25
Latest change19.07.2024 11:22:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

OmniClass 2006

23-80_30_14_24 23-80 30 14 24 Junction Boxes

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Compare multiple parts
Add at least 2 products with