2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1096-13

Expand Table
EN
1/5
Order number
CNSORDERNO
EAN-Code
CNSEAN
Designation
BZ
Level of Details
LOD
For casing size - flush-mounting boxes
KU
Fireproof
FB
Data Sheet
INFOLINK
Infotext
INFOTEXT
1
1096-13
4013456140028
Replacement cover
300
159 x 159 mm
650 °C
HTML (Online)
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation Dimensions correspond to the casing size in each case halogen-free version for Art. No. 9073-78/77 Art. No. 9073-93 for junction boxes Ø 120 mm for Art. No. 9073-01/91 Art. No. 9073-79
Show compressed display (1 configurable product)
Order number1096-13
ShorttextReplacement cover
Latest change19.07.2024 11:23:50
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based