Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
By Functionality
Adjusting
10_AS_2_1FS_G_A - Speed Controller with Compact Indicator/Elbow Type/G Thread
By Functionality
Adjusting
10_AS_2_1FS_G_A - Speed Controller with Compact Indicator/Elbow Type/G Thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
10-AS2201FS-G02-10A
Vertical Mode
Expand Table
Reset filters
1/5
GUI
Control method
CONTROL
Seal method
SEAL
Made to order
OMSC
D [mm]
T
H [mm]
D1 [mm]
D3 [mm]
D4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4UL [mm]
L4L [mm]
AUL [mm]
AL [mm]
M [mm]
Mass
CNSMASSEXACT [g]
1
|
10-AS2201FS-G01-23A
2
|
10-AS2201FS-G01-04A
3
|
10-AS2201FS-G01-06A
4
|
10-AS2201FS-G01-08A
5
|
10-AS2201FS-G01-10A
6
|
10-AS2201FS-G02-23A
7
|
10-AS2201FS-G02-04A
8
|
10-AS2201FS-G02-06A
9
|
10-AS2201FS-G02-08A
10
|
10-AS2201FS-G02-10A
11
|
10-AS3201FS-G02-06A
12
|
10-AS3201FS-G02-08A
13
|
10-AS3201FS-G02-10A
14
|
10-AS3201FS-G02-12A
15
|
10-AS3201FS-G03-06A
16
|
10-AS3201FS-G03-08A
17
|
10-AS3201FS-G03-10A
18
|
10-AS3201FS-G03-12A
10-AS22*1FS-G01-23A
(0) Meter-out
(-) Without sealant
(-) None
3.2
1/8
13
7.2
14.0
12.6
19.1
26.1
18.8
36.6
35.1
31.1
29.6
13.0
12
10-AS22*1FS-G01-04A
(0) Meter-out
(-) Without sealant
(-) None
4.0
1/8
13
8.2
14.0
12.6
19.1
26.1
18.8
36.6
35.1
31.1
29.6
13.0
12
10-AS22*1FS-G01-06A
(0) Meter-out
(-) Without sealant
(-) None
6.0
1/8
13
10.4
14.0
12.6
19.1
26.1
18.8
36.6
35.1
31.1
29.6
13.0
12
10-AS22*1FS-G01-08A
(0) Meter-out
(-) Without sealant
(-) None
8.0
1/8
13
13.2
14.0
12.6
22.4
29.4
18.8
36.6
35.1
31.1
29.6
14.2
13
10-AS22*1FS-G01-10A
(0) Meter-out
(-) Without sealant
(-) None
10.0
1/8
13
15.9
14.0
12.6
25.3
32.3
18.8
36.6
35.1
31.1
29.6
15.6
14
10-AS22*1FS-G02-23A
(0) Meter-out
(-) Without sealant
(-) None
3.2
1/4
17
7.2
15.0
16.6
20.9
30.2
22.6
43.1
41.6
36.6
35.1
13.3
23
10-AS22*1FS-G02-04A
(0) Meter-out
(-) Without sealant
(-) None
4.0
1/4
17
8.2
15.0
16.6
20.9
30.2
22.6
43.1
41.6
36.6
35.1
13.3
23
10-AS22*1FS-G02-06A
(0) Meter-out
(-) Without sealant
(-) None
6.0
1/4
17
10.4
15.0
16.6
23.4
32.7
22.6
43.1
41.6
36.6
35.1
13.3
23
10-AS22*1FS-G02-08A
(0) Meter-out
(-) Without sealant
(-) None
8.0
1/4
17
13.2
15.0
16.6
23.9
33.2
22.6
43.1
41.6
36.6
35.1
14.2
24
10-AS22*1FS-G02-10A
(0) Meter-out
(-) Without sealant
(-) None
10.0
1/4
17
15.9
15.0
16.6
26.9
36.2
22.6
43.1
41.6
36.6
35.1
15.6
25
10-AS32*1FS-G02-06A
(0) Meter-out
(-) Without sealant
(-) None
6.0
1/4
21
10.4
17.7
19.0
21.8
33.0
36.4
57.2
55.7
48.7
47.2
13.3
51
10-AS32*1FS-G02-08A
(0) Meter-out
(-) Without sealant
(-) None
8.0
1/4
21
13.2
17.7
19.0
22.7
33.9
36.4
57.2
55.7
48.7
47.2
14.2
51
10-AS32*1FS-G02-10A
(0) Meter-out
(-) Without sealant
(-) None
10.0
1/4
21
15.9
17.7
19.0
26.7
37.9
35.7
57.2
55.7
48.7
47.2
15.6
53
10-AS32*1FS-G02-12A
(0) Meter-out
(-) Without sealant
(-) None
12.0
1/4
21
18.5
17.7
19.0
29.7
40.9
34.5
57.2
55.7
48.7
47.2
17.0
55
10-AS32*1FS-G03-06A
(0) Meter-out
(-) Without sealant
(-) None
6.0
3/8
21
10.4
17.7
19.0
21.8
33.0
28.7
49.5
48.0
42.0
40.5
13.3
41
10-AS32*1FS-G03-08A
(0) Meter-out
(-) Without sealant
(-) None
8.0
3/8
21
13.2
17.7
19.0
22.7
33.9
28.7
49.5
48.0
42.0
40.5
14.2
42
10-AS32*1FS-G03-10A
(0) Meter-out
(-) Without sealant
(-) None
10.0
3/8
21
15.9
17.7
19.0
26.7
37.9
28.0
49.5
48.0
42.0
40.5
15.6
43
10-AS32*1FS-G03-12A
(0) Meter-out
(-) Without sealant
(-) None
12.0
3/8
21
18.5
17.7
19.0
29.7
40.9
26.8
49.5
48.0
42.0
40.5
17.0
45
Show compressed display (21 configurable products)
Part information
Similar parts
Request for quote (RFQ)
By Functionality
- 10_AS_2_1FS_G_A
Shorttext
Speed Controller with Compact Indicator/Elbow Type/G Thread
Latest change
02.07.2025 06:53:43
Unit
Classifications
By Functionality
BYFUNC_ADJUSTING Adjusting
BYFUNC_CONVEYING Conveying
By Categories
Fitting Fitting
Control_Unit Control Unit
Automation Automation
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-03-04-01 Speed controller (pneumatics)
ECLASS 13.0
51-03-04-01 Speed controller (pneumatics)
ECLASS 10.1
27-29-22-02 Speed controller (pneumatics)
ECLASS 6.2
27-29-22-02 Speed controller (pneumatics)
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)