2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1301402

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1301402
PSR-ME20-3NO-1NC-24DC-SC
Safety relays
Safety relay for emergency stops, safety doors, and light grids up to SIL 2, Cat. 3, PL d, 1- or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, 1 signaling current path, US = 24 V DC, plug-in screw terminal block
Phoenix Contact GmbH & Co. KG
5
4063151545338
22.500
112.200
Show compressed display (1 product)
Order number1301402
ShorttextPSR-ME20-3NO-1NC-24DC-SC
Latest change14.01.2025 06:40:29
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-37-18-19 Device for monitoring of safety-related circuits

ECLASS 13.0

27-37-18-19 Device for monitoring of safety-related circuits
Yes
No
Yes
Yes
Yes
No
No
00
SIL 2SIL 2
Basic device基础设备
DCDC
Yes
Yes
No
Yes
No
Yes
No
Yes
Screw connection螺旋接头
No

ETIM 10.0

EC001449 Device for monitoring of safety-related circuits

ETIM 9.0

EC001449 Device for monitoring of safety-related circuits