2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40685048

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
DI [mm]
F
F [mm]
L
L [mm]
d Ø Bore
D [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
28-14M- 85F
40685028
28
1F
124.78
122.12
128
100
-
102
117
-
153
8.77
STEEL C45
30-14M- 85F
40685030
30
1F
133.69
130.99
138
100
-
102
117
-
154
9.45
STEEL C45
32-14M- 85F
40685032
32
1F
142.60
139.88
154
100
-
102
117
-
160
10.13
STEEL C45
34-14M- 85F
40685034
34
1F
151.52
148.79
160
100
-
102
117
-
166
11.65
STEEL C45
36-14M- 85F
40685036
36
1F
160.43
157.68
168
100
-
102
117
-
168
14.48
STEEL C45
38-14M- 85F
40685038
38
1F
169.34
166.60
183
120
-
102
117
-
172
16.62
STEEL C45
40-14M- 85F
40685040
40
1F
178.25
175.49
188
135
-
102
117
-
162
18.84
STEEL C45
44-14M- 85F
40685044
44
1F
196.08
193.28
211
135
-
102
117
-
175
23.00
STEEL C45
48-14M- 85F
40685048
48
1F
213.90
211.11
226
150
-
102
117
-
180
27.58
CAST-IRON
56-14M- 85F
40685056
56
6F
249.55
246.76
256
150
207
102
102
32
182
24.19
CAST-IRON
64-14M- 85F
40685064
64
6F
285.21
282.41
296
150
240
102
102
32
184
28.57
CAST-IRON
72-14M- 85
40685072
72
5
320.86
318.06
-
150
278
102
102
32
-
28.26
CAST-IRON
80-14M- 85
40685080
80
5
356.51
353.71
-
150
314
102
102
32
-
31.00
CAST-IRON
90-14M- 85
40685090
90
5
401.07
398.28
-
150
358
102
102
32
-
35.00
CAST-IRON
112-14M- 85
40685112
112
5
499.11
496.32
-
150
456
102
102
32
-
43.50
CAST-IRON
144-14M- 85
40685144
144
5
641.71
638.92
-
150
600
102
102
32
-
50.00
CAST-IRON
168-14M- 85
40685168
168
5
748.66
745.87
-
150
706
102
102
32
-
63.00
CAST-IRON
Show compressed display (18 products)
ShorttextHTD timing pulleys with pilot bore
Latest change05.08.2024 16:01:06
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with