2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1610058

Expand Table
1/5
PREVIEW
Dimension drawing
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
1610058
Ultrasonic Sensor, Diffuse Mode Sensor
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 2000 mm, Separate transducers for transmitter and receiver, Rectangular housing 40 x 40 mm, Connection via M12 x 1 male, Teach range adjustable via button, Blind zone: 5 cm, Range: 200 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±60 °, 1 × switching output, NPN, NO/NC programmable, 1 × analog output 4…20 mA/0…10 V
4047101397505
Turck
RU200-CK40-LIU2N8X2T-H1151
1
Deeplink
Show compressed display (1 product)
Order number1610058
ShorttextUltrasonic Sensor, Diffuse Mode Sensor
Latest change25.01.2024 12:11:16
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number1610058
Compare multiple parts
Add at least 2 products with