Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-37 - Wheel and roller
23-37-01 - Wheel (not automotive engineering)
23-37-01-03 - Wheel, tire (not automotive engineering)
164749 - BSEV 3.00-4-RP
ECLASS 11.0
...
23-37-01-03 - Wheel, tire (not automotive engineering)
164749 - BSEV 3.00-4-RP
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
164749
Vertical Mode
Expand Table
Reset filters
1/5
BSEV 3.00-4-RP
BSEV_3_00_4_RP
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
Load capacity at 4 km/h
TRAGF4KMH [kg]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Product type
PRODUKTTYP
Colour tread
FARBELAUFB
Temperature resistance max (°C)
TEMPMAX [°C]
Temperature resistance min (°C)
TEMPMIN [°C]
1
164749
BSEV 3.00-4-RP
4047526164744
Blickle Räder+Rollen GmbH u. Co. KG
3
250
85
480
3.915
Rubber
tyre
black
80
-30
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- 164749
Order number
164749
Shorttext
BSEV 3.00-4-RP
Latest change
22.05.2025 14:36:23
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-01-03 Wheel, tire (not automotive engineering)