2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

11-200411-1-02113_US

Expand Table
1/5
Drawing number
DWGNR
Design variant
DESIGN
(di) Inside-Ø (IR)
DIIR [in]
(diZ) Inside-Ø (IR_Spigot)
DIZIR [in]
(Li) Pitch circle-Ø (IR)
LI [in]
(ni) No. of holes (IR)
NI
Bolt size (IR)
DBIR [mm]
(da) Outside-Ø (IR)
DAIR [in]
Height (IR)
HIR [in]
Material (IR)
MATIR
(Di) Inside-Ø (OR)
DIAR [in]
(DiZ) Inside-Ø (OR_Spigot)
DIZAR [in]
(La) Pitch circle-Ø (OR)
LA [in]
(na) No. of holes (OR)
NA
Bolt size (OR)
DBAR [mm]
(Da) Outside-Ø (OR)
DAAR [in]
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
11-160500/1-08143
Precision version
17.323
17.402 +0.004
18.110
28
M10
19.567
1.181
C45N
19.803
21.260
28
M10
22.835
11-200311/1-02102
Standard design
9.528
10.551
20
M12
12.303
1.732
C45N
12.421
13.976
20
M12
15.906
11-200411/1-02112
Standard design
13.465
14.488
24
M12
16.240
1.732
C45N
16.358
17.913
20
M12
19.843
11-200541/1-02122
Standard design
18.583
19.606
32
M12
21.358
1.732
C45N
21.476
23.031
28
M12
25.228
11-200641/1-02132
Standard design
22.520
23.543
36
M12
25.295
1.732
C45N
25.413
26.969
32
M12
29.244
11-200741/1-02142
Standard design
26.457
27.480
40
M12
29.232
1.732
C45N
29.350
30.906
36
M12
33.024
11-200841/1-02152
Standard design
30.394
31.417
40
M12
33.169
1.732
C45N
33.287
34.843
36
M12
37.417
11-200941/1-02162
Standard design
34.331
35.354
44
M12
37.106
1.732
C45N
37.224
38.780
40
M12
41.197
11-201091/1-02172
Standard design
40.236
41.260
48
M12
43.012
1.732
C45N
43.130
44.685
44
M12
47.181
11-200311/1-02103
Precision version
9.528
9.587 +0.003
10.551
20
M12
12.303
1.732
C45N
12.480
12.48 +0.004
13.976
20
M12
15.906
11-200411/1-02113
Precision version
13.465
13.524 +0.004
14.488
24
M12
16.240
1.732
C45N
16.417
16.417 +0.004
17.913
20
M12
19.843
11-200541/1-02123
Precision version
18.583
18.642 +0.004
19.606
32
M12
21.358
1.732
C45N
21.535
21.535 +0.004
23.031
28
M12
25.228
11-200641/1-02133
Precision version
22.520
22.579 +0.004
23.543
36
M12
25.295
1.732
C45N
25.472
25.472 +0.005
26.969
32
M12
29.244
11-200741/1-02143
Precision version
26.457
26.516 +0.005
27.480
40
M12
29.232
1.732
C45N
29.409
29.409 +0.005
30.906
36
M12
33.024
11-200841/1-02153
Precision version
30.394
30.453 +0.005
31.417
40
M12
33.169
1.732
C45N
33.346
33.346 +0.006
34.843
36
M12
37.417
11-200941/1-02163
Precision version
34.331
34.39 +0.006
35.354
44
M12
37.106
1.732
C45N
37.283
37.283 +0.006
38.780
40
M12
41.197
11-201091/1-02173
Precision version
40.236
40.295 +0.007
41.260
48
M12
43.012
1.732
C45N
43.189
43.189 +0.007
44.685
44
M12
47.181
11-250455/1-04110
Standard design
13.976
15.551
18
M20
17.835
2.126
C45N
17.992
20.315
18
M20
23.244
11-250555/1-04120
Standard design
17.913
19.488
20
M20
21.772
2.126
C45N
21.929
24.252
20
M20
27.339
Show compressed display (41 products)
Order number11-200411-1-02113_US
ShorttextSingle Row Ball Slewing Rings
Latest change28.03.2024 11:35:20
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number84828000
Order Number11-200411-1-02113_US

ECLASS 14.0

23-05-14-90 Slewing bearing (unspecified)
Compare multiple parts
Add at least 2 products with