2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2016.15.011.10.3000.00

Expand Table
1/5
Order No
BC
Ausführung Arbeitsfläche
ASF
Positioning cam base
BOVIS
L [mm]
B [mm]
H [mm]
H1 [mm]
HW [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
D [mm]
β
WA [°]
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
2016.15.009.10.1002.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via feather key (slot stone)
280
90
225
125
105
200
192
240
277
55
245
10
2016.15.009.10.1000.00
Standard working surface on the slider (cast, no recess)
Combination of sliding block / pin in cam unit bed
280
90
225
125
105
200
192
240
277
55
245
10
2016.15.009.10.3001.00
Arbeitsfläche als abnehmbare Montageplatte
Positioning of cam base via dowel pin
280
90
225
125
105
200
192
240
277
55
245
10
2016.15.009.10.3002.00
Arbeitsfläche als abnehmbare Montageplatte
Positioning of cam base via feather key (slot stone)
280
90
225
125
105
200
192
240
277
55
245
10
2016.15.009.10.3000.00
Arbeitsfläche als abnehmbare Montageplatte
Combination of sliding block / pin in cam unit bed
280
90
225
125
105
200
192
240
277
55
245
10
2016.15.011.10.1001.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via dowel pin
280
115
225
125
105
200
192
240
277
55
245
10
2016.15.011.10.1002.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via feather key (slot stone)
280
115
225
125
105
200
192
240
277
55
245
10
2016.15.011.10.1000.00
Standard working surface on the slider (cast, no recess)
Combination of sliding block / pin in cam unit bed
280
115
225
125
105
200
192
240
277
55
245
10
2016.15.011.10.3001.00
Arbeitsfläche als abnehmbare Montageplatte
Positioning of cam base via dowel pin
280
115
225
125
105
200
192
240
277
55
245
10
2016.15.011.10.3002.00
Arbeitsfläche als abnehmbare Montageplatte
Positioning of cam base via feather key (slot stone)
280
115
225
125
105
200
192
240
277
55
245
10
2016.15.011.10.3000.00
Arbeitsfläche als abnehmbare Montageplatte
Combination of sliding block / pin in cam unit bed
280
115
225
125
105
200
192
240
277
55
245
10
2016.15.009.15.1001.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via dowel pin
289
90
225
125
105
200
201
245
271
55
250
15
2016.15.009.15.1002.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via feather key (slot stone)
289
90
225
125
105
200
201
245
271
55
250
15
2016.15.009.15.1000.00
Standard working surface on the slider (cast, no recess)
Combination of sliding block / pin in cam unit bed
289
90
225
125
105
200
201
245
271
55
250
15
2016.15.009.15.3001.00
Arbeitsfläche als abnehmbare Montageplatte
Positioning of cam base via dowel pin
289
90
225
125
105
200
201
245
271
55
250
15
2016.15.009.15.3002.00
Arbeitsfläche als abnehmbare Montageplatte
Positioning of cam base via feather key (slot stone)
289
90
225
125
105
200
201
245
271
55
250
15
2016.15.009.15.3000.00
Arbeitsfläche als abnehmbare Montageplatte
Combination of sliding block / pin in cam unit bed
289
90
225
125
105
200
201
245
271
55
250
15
2016.15.011.15.1001.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via dowel pin
289
115
225
125
105
200
201
245
271
55
250
15
2016.15.011.15.1002.00
Standard working surface on the slider (cast, no recess)
Positioning of cam base via feather key (slot stone)
289
115
225
125
105
200
201
245
271
55
250
15
Show compressed display (72 products)
Order number2016.15.011.10.3000.00
ShorttextDie mounted cam unit FCC-HV
Latest change07.07.2025 10:57:06
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number2016.15.011.10.3000.00
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 11.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 11.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 10.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 10.0.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 9.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 9.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 8.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 8.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 7.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 7.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 6.2

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 6.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 6.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 5.1

21-13-09-01 Cam slide (standardized tool parts, tool and die)

ECLASS 5.0

21-13-09-01 Cam slide (standardized tool parts, tool and die)
Compare multiple parts
Add at least 2 products with