2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HARTING 20776170000

Expand Table
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
max. ambient temperature during operating phase
AAF525 [°C]
min. ambient temperature during operating phase
AAF526 [°C]
1
20776170000
Ha-VIS eCon 4017GBT-MXT-SPE
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 8
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 8, 10/100/1000 Mbit/s (M12-ports X-coding): 1, Operating temperature: -40 ... +70 °C
20 77 617 0000
HARTING
3
70
-40
Show compressed display (1 product)
Order number20776170000
ShorttextHa-VIS eCon 4017GBT-MXT-SPE
Latest change17.02.2025 13:23:15
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

19-17-01-30 Network switch (general application)

ECLASS 13.0

19-17-01-30 Network switch (general application)

ECLASS 12.0

19-17-01-30 Network switch (general application)
type of fixing (35 mm DIN rail mounting) availableNo
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableYes
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableYes
10 gigabit ethernet presentYes
fast ethernet presentNo
gigabit ethernet presentYes
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
Type of customs tariff numberTARIC

ETIM 10.0

EC000734 Network switch

ETIM 9.0

EC000734 Network switch

ETIM 8.0

EC000734 Network switch
Compare multiple parts
Add at least 2 products with