2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

21518-2002

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
diameter
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
diameter
D4 [mm]
diameter
D5 [mm]
Länge L
L [mm]
Length
L1 [mm]
Depth
T [mm]
Dynamic base loads kN
TZD [N]
Static base loads N
TZS [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
21518-0802
8
16
32
24
3.4
6.0
25
5
3.1
265
402
0.0370
Infotext
Yes
84832080
4059495458496
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-1202
12
22
42
32
4.5
7.5
32
6
4.1
520
790
0.0848
Infotext
Yes
84832080
4059495223520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-1602
16
26
46
36
4.5
7.5
36
6
4.1
590
910
0.1032
Infotext
Yes
84832080
4059495278742
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-2002
20
32
54
43
5.5
9.0
45
8
5.1
880
1400
0.1809
Infotext
Yes
84832080
4059495278759
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-2502
25
40
62
51
5.5
9.0
58
8
5.1
1000
1600
0.3400
Infotext
Yes
84832080
4059495278766
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-3002
30
47
76
62
6.6
11.0
68
10
6.1
1600
2800
0.5367
Infotext
Yes
84832080
4059495278773
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-4002
40
62
98
80
9.0
14.0
80
13
8.1
2160
4020
1.0600
Infotext
Yes
84832080
4059495512211
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
21518-5002
50
75
112
94
9.0
14.0
100
13
8.1
3820
7940
1.5280
Infotext
Yes
84832080
4059495512228
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (8 products)

Classifications

CNS

CNSERPBASE Object Properties
Order Number21518-2002
Customs Tariff Number84832080
Certificate RoHSYes
GTIN-Code4059495278759
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-30-03-01 Linear ball bearing, Linear ball bearing guide
Compare multiple parts
Add at least 2 products with