2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2201712-1

Expand Table
EN
1/5
Part Number
PN
Contact TE Product Support
CTEPS
Find Specs, Compatible Parts, or Buy Now
FSCPBN
TE Internal #
TEINTERNAL
TE Internal Description
TEINTERNALDESCRIPTION
Product Type
PRODUCTTYPE
Shell Size
SHELLSIZE
Connector Style
CONNECTORSTYLE
Shell Type
SHELLTYPE
Number of Positions
NUMBEROFPOSITIONS
Keying
KEYING
Shell Plating Material
SHELLPLATINGMATERIAL
Shell Material
SHELLMATERIAL
1
2201712-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
2201712-1
THREAD 30P PLUG PS S-CUP CONT KITN
Connector
M22
Plug
Metal
30
N
Sulfur Nickel Over Nickel
Brass
Show compressed display (1 product)
Order number2201712-1
Latest change09.06.2020 06:06:06
Unit

Classifications

CNS

CNSERPBASE Object Properties