2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

22201-0580308315

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
ISO No.
ISONR
Pitch inch
PXB1ZOLL [Zoll]
Pitch mm
PXB1 [mm]
width
B2 [mm]
width
B4 [mm]
Distance
B7 [mm]
diameter
D1 [mm]
diameter
D2 [mm]
E [mm]
height
G [mm]
~ Länge
L [mm]
Distance
P [mm]
No. of links
ANZGL
Break force F min. kN
BRUCHKR [kN]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
1
2
3
4
5
6
7
8
22201-0800030625
05B-2
-
8,0X3,0 mm
4.77
14.3
3.1
5.00
2.31
5.64
7.11
5000
8
625
7.8
1.8350
Infotext
Info
Yes
22201-0380732525
06B-2
3/8X7/32
9,525X5,72
8.53
23.8
3.3
6.35
3.28
10.24
8.26
5000
9,525
525
16.9
4.0400
Infotext
Info
Yes
22201-0120516393
08B-2
1/2X5/16
12,7X7,75
11.30
31.0
3.9
8.51
4.45
13.92
11.81
5000
12.7
393
31.1
6.7700
Infotext
Info
Yes
22201-0580308315
10B-2
5/8X3/8
15,875X9,65
13.28
36.2
4.1
10.16
5.08
16.59
14.73
5000
15.875
315
44.5
8.9500
Infotext
Info
Yes
22201-0340716263
12B-2
3/4X7/16
19,05X11,68
15.62
42.2
4.6
12.07
5.72
19.46
16.13
5000
19.05
263
57.8
12.5500
Infotext
Info
Yes
22201-1001702197
16B-2
1X17,02
25,4X17,02
25.45
68.0
5.4
15.88
8.28
31.88
21.08
5000
25.4
197
106.0
27.3000
Infotext
Info
Yes
22201-1140340157
20B-2
1 1/4X3/4
31,75X19,56
29.01
79.7
6.1
19.05
10.19
36.45
26.42
5000
31.75
157
170.0
36.6500
Infotext
Info
Yes
22201-1121000131
24B-2
1 1/2X1
38,1X25,4
37.92
101.8
6.6
25.40
14.63
48.36
33.40
5000
38.1
131
280.0
67.5000
Infotext
Info
Yes
Show compressed display (8 products)
Order number22201-0580308315
ShorttextRoller chains duplex DIN ISO 606, curved link plate
Latest change26.01.2026 06:56:27
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number22201-0580308315
Customs Tariff Number73151100
Certificate RoHSYes
GTIN-Code4059495468235
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-17-04-03 Standard roller chain

Standards

ISO-6x-60x-ISO 606 ISO 606
Compare multiple parts
Add at least 2 products with