Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
FIBRO
Standard Parts
Springs
Compression springs
High-performance compression springs DIN/ISO 10243
241.13. - High performance compression spring, XSF, Colour Violet
FIBRO
...
High-performance compression springs DIN/ISO 10243
241.13. - High performance compression spring, XSF, Colour Violet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
241.13.32.076
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order No
BC
Catalog page
DOC
Sleeve diameter
DH [mm]
Diameter of spring wire
DD [mm]
Free length of spring
L0 [mm]
Stroke
S [mm]
Arbeitsfederkraft
F [N]
Spring rate
R [N/mm]
Federkraft max. (100%)
FN [N]
Federweg max. (100%)
SN [mm]
Federweg 45%
S1 [mm]
Vorspannweg 13%
SV1 [mm]
Vorspannkraft 13%
FV1 [N]
Arbeitsweg 45%
SA1 [mm]
Arbeitsfederkraft 45%
F1 [N]
Federweg 62%
S2 [mm]
Vorspannweg 30%
SV2 [mm]
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
241.13.25.127
241_13_pdf
25.000
12.500
127.000
0
0
9.8
755
77.0
34.6
10.0
98
24.6
340
47.7
23.1
241.13.25.139
241_13_pdf
25.000
12.500
139.000
0
0
8.9
756
85.0
38.2
11.0
98
27.2
340
52.7
25.5
241.13.25.152
241_13_pdf
25.000
12.500
152.000
0
0
8.1
753
93.0
41.9
12.1
98
29.8
339
57.7
27.9
241.13.25.178
241_13_pdf
25.000
12.500
178.000
0
0
6.9
752
109.0
49.1
14.2
98
34.9
338
67.6
32.7
241.13.25.203
241_13_pdf
25.000
12.500
203.000
0
0
6.1
756
124.0
55.8
16.1
98
39.7
340
76.9
37.2
241.13.25.305
241_13_pdf
25.000
12.500
305.000
0
0
4.0
752
188.0
84.6
24.4
98
60.2
338
116.6
56.4
241.13.32.038
241_13_pdf
32.000
16.000
38.000
0
0
43.8
964
22.0
9.9
2.9
125
7.0
434
13.6
6.6
241.13.32.044
241_13_pdf
32.000
16.000
44.000
0
0
37.5
975
26.0
11.7
3.4
127
8.3
439
16.1
7.8
241.13.32.051
241_13_pdf
32.000
16.000
51.000
0
0
32.3
1001
31.0
13.9
4.0
130
9.9
451
19.2
9.3
241.13.32.064
241_13_pdf
32.000
16.000
64.000
0
0
25.4
991
39.0
17.6
5.1
129
12.5
446
24.2
11.7
241.13.32.076
241_13_pdf
32.000
16.000
76.000
0
0
21.3
1001
47.0
21.1
6.1
130
15.0
450
29.1
14.1
241.13.32.089
241_13_pdf
32.000
16.000
89.000
0
0
18.1
1014
56.0
25.2
7.3
132
17.9
456
34.7
16.8
241.13.32.102
241_13_pdf
32.000
16.000
102.000
0
0
15.8
1011
64.0
28.8
8.3
131
20.5
455
39.7
19.2
241.13.32.115
241_13_pdf
32.000
16.000
115.000
0
0
13.9
1015
73.0
32.9
9.5
132
23.4
457
45.3
21.9
241.13.32.127
241_13_pdf
32.000
16.000
127.000
0
0
12.6
1021
81.0
36.5
10.5
133
25.9
459
50.2
24.3
241.13.32.139
241_13_pdf
32.000
16.000
139.000
0
0
11.4
1015
89.0
40.0
11.6
132
28.5
457
55.2
26.7
241.13.32.152
241_13_pdf
32.000
16.000
152.000
0
0
10.5
1018
97.0
43.6
12.6
132
31.0
458
60.1
29.1
241.13.32.178
241_13_pdf
32.000
16.000
178.000
0
0
8.9
1015
114.0
51.3
14.8
132
36.5
457
70.7
34.2
241.13.32.203
241_13_pdf
32.000
16.000
203.000
0
0
7.8
1022
131.0
59.0
17.0
133
41.9
460
81.2
39.3
Show compressed display (70 configurable products)
Part information
Similar parts
Request for quote (RFQ)
FIBRO
- 241.13.
Order number
241.13.32.076
Shorttext
High performance compression spring, XSF, Colour Violet
Latest change
15.05.2025 09:32:15
Unit
Keywords
Colour
High performance
Springs
Standard Parts
compression spring
compression springs
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 11.1
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 5.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)