Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
21 - Plant equipment, tool
21-13 - Standardized tool parts (tool, die and mold making)
21-13-06 - Spring element (standardized tool parts, tool and die)
21-13-06-02 - Special purpose screw compression spring (die, tool and mold making)
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO 10243
ECLASS 11.0
...
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO 10243
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
241.17.25.139
Vertical Mode
Expand Table
Reset filters
1/5
Order No
BC
Catalog page
DOC
Sleeve diameter
DH [mm]
Diameter of spring wire
DD [mm]
Free length of spring
L0 [mm]
Stroke
S [mm]
Arbeitsfederkraft
F [N]
Spring rate
R [N/mm]
Federkraft max. (100%)
FN [N]
Federweg max. (100%)
SN [mm]
Federweg 45%
S1 [mm]
Vorspannweg 13%
SV1 [mm]
Vorspannkraft 13%
FV1 [N]
Arbeitsweg 45%
SA1 [mm]
Arbeitsfederkraft 45%
F1 [N]
Federweg 62%
S2 [mm]
Vorspannweg 30%
SV2 [mm]
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
241.17.25.032
241_17_pdf
25.000
12.500
32.000
0
0
374.0
3740
10.0
4.5
1.3
486
3.2
1683
6.2
3.0
241.17.25.038
241_17_pdf
25.000
12.500
38.000
0
0
300.0
3570
11.9
5.4
1.5
464
3.8
1607
7.4
3.6
241.17.25.044
241_17_pdf
25.000
12.500
44.000
0
0
244.0
3367
13.8
6.2
1.8
438
4.4
1515
8.6
4.1
241.17.25.051
241_17_pdf
25.000
12.500
51.000
0
0
208.0
3307
15.9
7.2
2.1
430
5.1
1488
9.9
4.8
241.17.25.064
241_17_pdf
25.000
12.500
64.000
0
0
161.0
3220
20.0
9.0
2.6
419
6.4
1449
12.4
6.0
241.17.25.076
241_17_pdf
25.000
12.500
76.000
0
0
131.0
3118
23.8
10.7
3.1
405
7.6
1403
14.8
7.1
241.17.25.089
241_17_pdf
25.000
12.500
89.000
0
0
111.0
3086
27.8
12.5
3.6
401
8.9
1389
17.2
8.3
241.17.25.102
241_17_pdf
25.000
12.500
102.000
0
0
96.3
3072
31.9
14.4
4.1
399
10.2
1382
19.8
9.6
241.17.25.115
241_17_pdf
25.000
12.500
115.000
0
0
85.7
3077
35.9
16.2
4.7
400
11.5
1384
22.3
10.8
241.17.25.127
241_17_pdf
25.000
12.500
127.000
0
0
76.3
3021
39.6
17.8
5.1
393
12.7
1360
24.6
11.9
241.17.25.139
241_17_pdf
25.000
12.500
139.000
0
0
66.0
2864
43.4
19.5
5.6
372
13.9
1289
26.9
13.0
241.17.25.152
241_17_pdf
25.000
12.500
152.000
0
0
63.5
3016
47.5
21.4
6.2
392
15.2
1357
29.4
14.2
241.17.25.178
241_17_pdf
25.000
12.500
178.000
0
0
53.9
2997
55.6
25.0
7.2
390
17.8
1349
34.5
16.7
241.17.25.203
241_17_pdf
25.000
12.500
203.000
0
0
47.0
2980
63.4
28.5
8.2
387
20.3
1341
39.3
19.0
241.17.25.305
241_17_pdf
25.000
12.500
305.000
0
0
30.9
2948
95.4
42.9
12.4
383
30.5
1327
59.1
28.6
241.17.32.038
241_17_pdf
32.000
16.000
38.000
0
0
480.0
5712
11.9
5.4
1.5
743
3.8
2570
7.4
3.6
241.17.32.044
241_17_pdf
32.000
16.000
44.000
0
0
390.0
5382
13.8
6.2
1.8
700
4.4
2422
8.6
4.1
241.17.32.051
241_17_pdf
32.000
16.000
51.000
0
0
336.0
5342
15.9
7.2
2.1
695
5.1
2404
9.9
4.8
241.17.32.064
241_17_pdf
32.000
16.000
64.000
0
0
269.0
5380
20.0
9.0
2.6
699
6.4
2421
12.4
6.0
Show compressed display (107 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- 241.17.
Order number
241.17.25.139
Shorttext
High performance compression spring, XLF, Colour Yellow, DIN ISO 10243
Latest change
15.05.2025 09:32:16
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 11.1
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 5.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)