Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
FIBRO
Standard Parts
Springs
Compression springs
High-performance compression springs DIN/ISO 10243
241.19. - High performance compression spring, 3XLF, Colour White
FIBRO
...
High-performance compression springs DIN/ISO 10243
241.19. - High performance compression spring, 3XLF, Colour White
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
241.19.25.075
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order No
BC
Catalog page
DOC
Sleeve diameter
DH [mm]
Diameter of spring wire
DD [mm]
Free length of spring
L0 [mm]
Stroke
S [mm]
Arbeitsfederkraft
F [N]
Spring rate
R [N/mm]
Stroke
S1 [mm]
Arbeitsfederkraft
F1 [N]
Vorspannweg 5%
SV1 [mm]
Vorspannkraft
FV1 [N]
Arbeitsweg
SA1 [mm]
Federweg max. (100%)
SN [mm]
Federkraft max. (100%)
FN [N]
Customs tariff number
ZTC
Weight
GEW [kg]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
241.19.16.050
241_19_pdf
16.000
6.300
50.000
0
0
615.0
6.5
3998
2.5
1538
4.0
8.0
4920
73202020
0.050
241.19.16.075
241_19_pdf
16.000
6.300
75.000
0
0
400.0
10.0
4000
3.8
1500
6.2
12.5
5000
73202020
0.067
241.19.16.100
241_19_pdf
16.000
6.300
100.000
0
0
286.0
14.0
4004
5.0
1430
9.0
16.3
4662
73202020
0.090
241.19.19.025
241_19_pdf
19.000
8.000
25.000
0
0
2400.0
2.5
6000
1.2
3000
1.2
3.4
8160
73202020
0.032
241.19.19.040
241_19_pdf
19.000
8.000
40.000
0
0
1333.0
4.5
5998
2.0
2666
2.5
5.9
7865
73202020
0.051
241.19.19.050
241_19_pdf
19.000
8.000
50.000
0
0
1000.0
6.0
6000
2.5
2500
3.5
7.8
7800
73202020
0.072
241.19.19.075
241_19_pdf
19.000
8.000
75.000
0
0
600.0
10.0
6000
3.8
2250
6.2
12.4
7440
73202020
0.080
241.19.19.100
241_19_pdf
19.000
8.000
100.000
0
0
429.0
14.0
6006
5.0
2145
9.0
16.5
7078
73202020
0.100
241.19.25.030
241_19_pdf
25.000
10.000
30.000
0
0
4800.0
2.5
12000
1.5
7200
1.0
3.0
14400
73202020
0.069
241.19.25.050
241_19_pdf
25.000
10.000
50.000
0
0
2400.0
5.0
12000
2.5
6000
2.5
5.9
14160
73202020
0.114
241.19.25.075
241_19_pdf
25.000
10.000
75.000
0
0
1500.0
8.0
12000
3.8
5625
4.2
9.5
14250
73202020
0.172
241.19.25.100
241_19_pdf
25.000
10.000
100.000
0
0
1000.0
12.0
12000
5.0
5000
7.0
14.7
14700
73202020
0.231
241.19.25.125
241_19_pdf
25.000
10.000
125.000
0
0
857.0
14.0
11998
6.2
5356
7.8
16.9
14483
73202020
0.291
241.19.32.035
241_19_pdf
32.000
12.500
35.000
0
0
6667.0
3.0
20001
1.8
11667
1.2
3.7
24668
73202020
0.137
241.19.32.050
241_19_pdf
32.000
12.500
50.000
0
0
3636.0
5.5
19998
2.5
9090
3.0
6.3
22907
73202020
0.209
241.19.32.075
241_19_pdf
32.000
12.500
75.000
0
0
2222.0
9.0
19998
3.8
8332
5.2
11.3
25109
73202020
0.281
241.19.32.100
241_19_pdf
32.000
12.500
100.000
0
0
1538.0
13.0
19994
5.0
7690
8.0
17.9
27530
73202020
0.375
241.19.32.125
241_19_pdf
32.000
12.500
125.000
0
0
1250.0
16.0
20000
6.2
7812
9.8
18.3
22875
73202020
0.494
241.19.32.150
241_19_pdf
32.000
12.500
150.000
0
0
1053.0
19.0
20007
7.5
7898
11.5
21.7
22850
73202020
0.603
Show compressed display (27 configurable products)
Part information
Similar parts
Request for quote (RFQ)
FIBRO
- 241.19.
Order number
241.19.25.075
Shorttext
High performance compression spring, 3XLF, Colour White
Latest change
15.05.2025 09:32:16
Unit
Keywords
Colour
High performance
Springs
Standard Parts
compression spring
compression springs
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 11.1
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 5.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)