Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-03 - Piston rod cylinder (pneumatics)
27-29-03-06 - Miniature cylinder (pneumatics)
25A-CUJ - Mini Free Mount Cylinder/Series Compatible with Secondary Batteries
ECLASS 9.1
...
27-29-03-06 - Miniature cylinder (pneumatics)
25A-CUJ - Mini Free Mount Cylinder/Series Compatible with Secondary Batteries
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
25A-CUJB12-5D
Vertical Mode
Expand Table
Reset filters
1/5
Bore size
BORE [mm]
Mounting type
MOUNT
Built-in magnet
MAGNET
Auto switch
AUTOSWITCH
Lead wire length
LEAD
Number of auto switches
NUMBER
Stroke
STROKE [mm]
Position
POS [mm]
Rod end thread
ROD
Thread on/off
THREAD
1
2
3
4
5
6
7
8
9
6
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
4
0
(-) Rod end female thread
on
8
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
4
0
(-) Rod end female thread
on
10
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
4
0
(-) Rod end female thread
on
12
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(-) Rod end female thread
on
12
(S) Axial mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(-) Rod end female thread
on
16
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(-) Rod end female thread
on
16
(S) Axial mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(-) Rod end female thread
on
20
(B) Side mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(-) Rod end female thread
on
20
(S) Axial mounting
(-) Without magnet
N/A
N/A
N/A
5
0
(-) Rod end female thread
on
Show compressed display (9 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- 25A-CUJ
Shorttext
Mini Free Mount Cylinder/Series Compatible with Secondary Batteries
Latest change
26.01.2026 11:42:06
Unit
Classifications
By Functionality
BYFUNC_PULLING Pulling
BYFUNC_PRESSING Pressing
BYFUNC_LIFTING Lifting
BYFUNC_POSITIONING Positioning
BYFUNC_DRIVING Driving
BYFUNC_LINEAR_MOVEMENT Linear Movement
By Categories
Cylinder Cylinder
Automation Automation
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-01-01-03 Compact cylinder (pneumatics)
51-01-01-05 Miniature cylinder (pneumatics)
51-01-01-05 Miniature cylinder (pneumatics)
ECLASS 12.0
51-01-01-05 Miniature cylinder (pneumatics)
ECLASS 10.1
27-29-03-06 Miniature cylinder (pneumatics)
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)