Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Potentiometer for command devices
2940252 - EMG 30-SP- 4K7LIN
PHOENIX CONTACT
...
Command and alarm device
Potentiometer for command devices
2940252 - EMG 30-SP- 4K7LIN
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 2940252
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
net weight
AAF040 [kg]
certificate/approval
BAB392
Design of electrical connection
BAD831
power consumption
AAC969 [W]
1
2940252
EMG 30-SP- 4K7LIN
Setpoint adjuster
Setpoint value potentiometer, to set setpoints individually, resistance value 4,7 kΩ
Phoenix Contact GmbH & Co. KG
5
4017918079956
0.055
EAC
Screw connection
0.500
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
PHOENIX CONTACT
- 2940252
Order number
2940252
Shorttext
Setpoint adjuster
Longtext
Setpoint value potentiometer, to set setpoints individually, resistance value 4,7 kΩ
Latest change
26.02.2026 19:05:28
Unit
Keywords
CONTACT
Command
Electric engineering
Potentiometer
automation
command devices
process control engineering
switch technology
Classifications
CNS
CNSERPBASE Object Properties
Description long
Setpoint value potentiometer, to set setpoints individually, resistance value 4,7 kΩ
Description short
Setpoint adjuster
GTIN-Code
4017918079956
Order Number
2940252
CNSPHYPROP Physical Properties
ECLASS 14.0
27-37-12-27 Potentiometer for command devices
Product type
EMG 30-SP- 4K7LIN
GTIN
4017918079956
product article number of manufacturer
2940252
Manufacturer name
Phoenix Contact GmbH & Co. KG
address of additional link
http://www.phoenixcontact.com/product/2940252
Manufacturer product description
Setpoint value potentiometer, to set setpoints individually, resistance value 4,7 kΩ
Manufacturer product designation
Setpoint adjuster
GLN of manufacturer
4063151
URI of manufacturer
www.phoenixcontact.com
certificate/approval
EAC
ECLASS 13.0
27-37-12-27 Potentiometer for command devices
power consumption
0.500 W
Product type
EMG 30-SP- 4K7LIN
GTIN
4017918079956
product article number of manufacturer
2940252
Manufacturer name
Phoenix Contact GmbH & Co. KG
address of additional link
http://www.phoenixcontact.com/product/2940252
Manufacturer product description
Setpoint value potentiometer, to set setpoints individually, resistance value 4,7 kΩ
Manufacturer product designation
Setpoint adjuster
GLN of manufacturer
4063151
URI of manufacturer
www.phoenixcontact.com
Resistance
4700 Ω
certificate/approval
EAC
Design of electrical connection
Screw connection
ETIM 10.0
EC001027 Potentiometer for command devices
Power consumption
0.500 W
Resistance
4700 Ω
Type of electric connection
Screw connection
ETIM 9.0
EC001027 Potentiometer for command devices
Power consumption
0.500 W
Resistance
4700 Ω
Type of electric connection
Screw connection
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)