Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Terminal block systems and system components
Terminal block systems
Multi-level protective conductor terminal
3011999 - DLK 4-PE
PHOENIX CONTACT
...
Terminal block systems
Multi-level protective conductor terminal
3011999 - DLK 4-PE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 3011999
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
3011999
DLK 4-PE
Motor connection terminal block
Motor connection terminal block, nom. voltage: 400 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Phoenix Contact GmbH & Co. KG
5
4017918172299
6.15
103.701842
Show compressed display (1 product)
Part information
Similar parts
Accessories
Request for quote (RFQ)
PHOENIX CONTACT
- 3011999
Order number
3011999
Shorttext
DLK 4-PE
Latest change
26.02.2026 18:56:49
Unit
Keywords
CONTACT
Electric engineering
Terminal block systems
automation
process control engineering
protective conductor terminal
system components
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-25-01-04 Multi-level protective conductor terminal
ECLASS 13.0
27-25-01-04 Multi-level protective conductor terminal
PE connection present
Yes
bridge shaft available
Yes
direct plug-in connection possible
No
hybrid type of actuation available
No
color
gray
Connection type (1)
Screw connection
flammability rating of the insulating material (based on UL 94)
V0
material of insulation
PA
Levels internally bridged
No
PEN function possible
No
Closing plate required
No
Assembly type
Top-hat rail TH35
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)