2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SE64151AB02

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N,...
RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually coded multiple teach-in, coding level high according to ISO 14119, diagnostic output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions of actuation, latching force with turnstile adjustable: 25 N or 50 N. hygienic design. actuator 3SE6410-1AC01 to be ordered separately.
4047621095455
3SE6415-1AB02
3SE64151AB02
Siemens AG
RFID safety switch with tumbler, 1150N
Show compressed display (1 product)
Order number3SE64151AB02
ShorttextSafety-related magnetic proximity switch
Latest change19.09.2023 08:27:03
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-44-01 Safety-related magnetic proximity switch
27-27-43-02 Magnetic proximity switch

ECLASS 11.1

27-27-24-02 Safety-related magnetic proximity switch
27-27-01-05 Magnetic proximity switch

ECLASS 11.0

27-27-24-02 Safety-related magnetic proximity switch
27-27-01-05 Magnetic proximity switch

ECLASS 10.1

27-27-24-02 Safety-related magnetic proximity switch

ECLASS 9.1

27-27-24-02 Safety-related magnetic proximity switch
Not applicableNot applicable
YesYes
Special constructionSpecial construction
YesYes
NoNo

ETIM 10.0

EC002544 Magnetic proximity switch

ETIM 7.0

EC002544 Magnetic proximity switch