SIRIUS safety relay basic unit 3SK2, 20 F-DI, 4 F-DQ, 2 DQ, 24 V DC
SIRIUS safety relay basic unit 3SK2 series 20 F-DI, 4 F-DQ, 2 DQ, 24 V DC Can be parameterized via SIRIUS Safety ES 45 mm width screw terminal up to SIL 3 (IEC 62061) up to performance level e (ISO 13849-1) output expansions 3SK1, coupling relay 3RQ1 and fail-safe motor starters 3RM1 via device connector connectable Base-Unit SIRIUS 3SK2 for demanding safety applications involving more than one safety function.The 3SK2 basic units offer a large number of inputs and outputs within a narrow unit in order to meet demanding safety applications with several independent safety functions. Flexible application options are enabled by powerful semiconductor outputs, as well as by expandability with additional 3SK1 output expansions and seamless integration into the main conducting path using 3RM1 Failsafe motor starters. Extensive logic functions are available for assigning parameters to independent disconnections of the fail-safe outputs. The SIRIUS Safety ES engineering software allows easy commissioning and offers extensive diagnostic options. Easy implementation of muting and protective door monitoring, for example, is possible by means of prefabricated logic blocks.Devices in 22.5 mm design with 10 input and 2 semiconductor outputs or in 45 mm design with 20 input and 4 outputs, all with either screw-type or spring-type terminals (push-in).Extensive accessories such as diagnostics display, sealing covers, push-in lugs for wall mounting and coding pins make handling easier. Output expansions can be used by means of device connectors without additional wiring outlay.Safety is a SIRIUS business.
804766163494
3SK2122-1AA10
3SK21221AA10
Siemens AG
SIRIUS SAFETY RELAY 20 F-DI
Yes
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Siemens Industry - 3SK21221AA10
Order number
3SK21221AA10
Shorttext
Device for monitoring of safety-related circuits
Latest change
19.09.2023 08:27:50
Unit
Keywords
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-37-18-19 Device for monitoring of safety-related circuits
ECLASS 11.0
27-37-18-19 Device for monitoring of safety-related circuits
ECLASS 10.1
27-37-18-19 Device for monitoring of safety-related circuits
ECLASS 9.1
27-37-18-19 Device for monitoring of safety-related circuits
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
No
No
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
ETIM 10.0
EC001449 Device for monitoring of safety-related circuits
ETIM 9.0
EC001449 Device for monitoring of safety-related circuits
ETIM 8.0
EC001449 Device for monitoring of safety-related circuits
ETIM 7.0
EC001449 Device for monitoring of safety-related circuits