2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3VA65805KT462AA0

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Circuit breaker 3VA6 UL frame 800 breaking capacity class M 35 kA @ 480 V 4-pole
Circuit breaker 3VA6 UL Frame 800 breaking capacity class M 35kA @ 480 V 4-pole, Line protection ETU856, LSI, In=800A overload protection, 100% rated Ir=315A ...800A Short-circuit protection Isd=0.6..10x In, Ii=1.5..10x In N conductor protection adjustable (OFF, up to 160%) Ground-fault alarm message via EFB300 or COM cable connection on both sides
4042949442264
3VA6580-5KT46-2AA0
3VA65805KT462AA0
Siemens AG
MCCB_UL_FS800_800A_4P_35KA_ETU8_LSI
Show compressed display (1 product)
Order number3VA65805KT462AA0
ShorttextCircuit breaker for power transformer, generator and system protection
Latest change19.09.2023 08:22:39
Unit

Classifications

By Functionality

BYFUNC_CONDUCTING Conducting

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-09 Circuit breaker for power transformer, generator and system protection

ECLASS 11.0

27-37-04-09 Circuit breaker for power transformer, generator and system protection

ECLASS 9.1

27-37-04-09 Circuit breaker for power transformer, generator and system protection
NoNo
NoNo
YesYes
NoNo
NoNo
Front connectionFront connection
NoNo
IP40IP40

ETIM 10.0

EC000228 Power circuit-breaker for trafo/generator/installation protection

ETIM 9.0

EC000228 Power circuit-breaker for trafo/generator/installation protection

ETIM 8.0

EC000228 Power circuit-breaker for trafo/generator/installation protection

ETIM 7.0

EC000228 Power circuit-breaker for trafo/generator/installation protection