
Create a simple sketch to find similar parts




| Order number | 3LD30401TK11 |
| Shorttext | Switch disconnector 3LD3, Iu 16 A main control switch 3-pole |
| Longtext | 3LD3 switch disconnector, Iu 16 A main switch 3-pole rated operational power at AC-23 A at 400 V 7.5 kW floor mounting basic switch with door coupling center-hole mounting 22.5 mm knob-operated mechanism black 48x48 mm with auxiliary switches 1 NO + 1 NC Main and EMERGENCY OFF switch SENTRON 3LD3 for the safe shutdown of loads in many areas, e.g. for three-phase motors, air conditioning and ventilation systems, in control or switchgear cabinets, especially for small machines such as saws, compressors, pumps, concrete mixers, drilling machines, milling machines, or woodworking machines. Modular design, fast and easy mounting of auxiliary switches, N-PE terminal, or 4th pole. Optimum disconnection of 16 A of 63 A from the power supply due to the locking capability of the rotary operating mechanism. Versatile thanks to international approvals. One mechanical frame size for five electrical frame sizes. The 3LD main and EMERGENCY-OFF switches are available in a wide range of variants for front mounting, mounting plate, DIN rail, or installation in distribution boards, optionally with direct or door-coupling rotary operating mechanism. 3LD2 is also available in variants for DC applications. Main and EMERGENCY-OFF switch 3LD - End-to-end safety for users and systems. |
| Latest change | 19.08.2025 14:00:34 |
| Unit |