2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU11001HB201CH0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Color of button
AAB594
1
Emergency stop mushroom pushbutton, 22 mm, round, plastic, red, 1 NC
EMERGENCY STOP mushroom-type actuator, 22 mm, round, plastic, red, 40 mm, positive latching, according to EN ISO 13850, rotate-to-unlatch, with yellow backing plate, inscription: NOT-HALT, with holder, 1 NC, screw terminal EMERGENCY STOP mushroom pushbuttons SIRIUS ACT in accordance with EN ISO 13850 for controlling safety-related applications, cannot be overruled. Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available. Versions available: 30/40/60 mm mushroom diameter, illuminated/non illuminated, pull-to-unlatch/rotate-to-unlatch/key-operated release. Note: Complete unit, delivery includes holders and modules. SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
804766070389
3SU1100-1HB20-1CH0
3SU11001HB201CH0
Siemens
EMERG. STOP mushroom pushb., 40mm, red
red
Show compressed display (1 product)
Order number3SU11001HB201CH0
ShorttextPush-button actuator, complete unit
Latest change29.01.2026 18:50:39
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-28 Push-button actuator, complete unit
Color of buttonred
front ring presentNo
Can be illuminatedNo
Compare multiple parts
Add at least 2 products with