2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU18510AA000AJ1

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Enclosure for command devices, 22 mm, round, metal, gray, 1 command point
Enclosure for command devices, 22 mm, round, metal enclosure, gray enclosure top, with protective collar, rotated by 90°, for 5 padlocks, for horizontal installation, and mushroom diameter 60 mm, 1 control point, without equipment, floor mounting, left and right each 1xM20 Enclosures SIRIUS ACT for mounting the 22.5mm pushbuttons and indicator lights for separately allocated control units and cabinets. Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available. Versions available: Yellow/gray, plastic/metal, 1-6 command points, empty enclosure/pre-equipped, optionally with AS-Interface connection. SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
4047621054902
3SU1851-0AA00-0AJ1
3SU18510AA000AJ1
Siemens
Enclosure metal, 1 control point
Show compressed display (1 product)
Order number3SU18510AA000AJ1
ShorttextHousing for command and alarm devices
Latest change29.01.2026 18:34:49
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-05 Housing for command and alarm devices
Housing color of upper partgray
material of housingMetal film
Compare multiple parts
Add at least 2 products with