2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4158 13.157

Expand Table
1/5
Item ID
J21
Item Description
J23
Item Name
J22
Company Code
J3
Cutting Tool Material, Manufacturer Naming
H3
Standard Number
J1
Thread Form Type
A1
Thread Diameter Inch
A22 [Inch]
Thread Diameter Fractional
A24
Thread Pitch
A3 [mm]
Threads per Inch
A4
Wrench Size
A8 [mm]
Thread Length
B1 [mm]
Usable Length
B2 [mm]
1
2
3
4
5
6
7
4158 7.723
C GEWINDEBOHRER
HSS-E TICN-GBO G 1/16 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
0.062
1/16
0.907
28
4.900
11
30
4158 9.728
C GEWINDEBOHRER
HSS-E TICN-GBO G 1/8 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
0.125
1/8
0.907
28
5.500
11
35
4158 13.157
C GEWINDEBOHRER
HSS-E TICN-GBO G 1/4 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
0.250
1/4
1.337
19
9.000
14
40
4158 16.662
C GEWINDEBOHRER
HSS-E TICN-GBO G 3/8 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
0.375
3/8
1.337
19
9.000
14
44
4158 20.955
C GEWINDEBOHRER
HSS-E TICN-GBO G 1/2 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
0.500
1/2
1.814
14
12.000
18
44
4158 26.441
C GEWINDEBOHRER
HSS-E TICN-GBO G 3/4 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
0.750
3/4
1.814
14
16.000
20
53
4158 33.249
C GEWINDEBOHRER
HSS-E TICN-GBO G1 DIN 5156 15°E UNI
GG
HSS-E
DIN5156
G
1.000
1
2.309
11
20.000
24
56
Show compressed display (7 products)
Order number4158 13.157
ShorttextDIN5156 TICN TAP
Latest change20.05.2025 17:06:20
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number4158 13.157

Standards

DIN-5x-51x-DIN 5156 DIN 5156
Add at least 2 products with