2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

43905

Expand Table
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
Material 1
MATERIAL_1
Colour
COLOUR
Length
LENGTH
1
43905
4251269321399
Flange plates, IP54 - IP66
FP-AX 301|221-1
Flange plates for mounting cable entry components on compact enclosures, terminal boxes or bus enclosures by Rittal and Fibox.
The flange plates are pre-cut, pre-drilled, painted and can be installed in combination with a cable entry system for either pre-terminated cables or cables without connectors.We supply complete flange plates FP-AE and FP-AX with 86/112 × 36 mm cut-outs for compact Rittal enclosures of the AE / AX series. The cut-outs, as well as the drilling template, conform to the standard cut-outs for 16/24-pin industrial connectors.The flange plates type FP-BG, designed to fit the Rittal BG series enclosures, have up to 3 cut-outs that match the dimensions of the standard cut-outs for the 24-pin industrial connectors.The FP flange plates type KX / KL, designed to fit the Rittal KX / KL series terminal boxes are offered with different cut-outs numerous icotek cable entry products.All flange plates are RAL 7035 powder-coated. Please use the gaskets of the standard plates.Enclosures are supplied with gaskets and screws. Most of the flange plates are equipped with threaded passages. This saves a lot of time during assembly.We recommend fastening the cable entry systems with a torque of 1.5 - 2.0 Nm.
1
IP54, IP64, IP55, IP65, IP66
Sheet steel, powder coated
grey (RAL 7035)
301 mm
Show compressed display (1 product)
Order number43905
ShorttextFlange plates for mounting cable entry components on compact enclosures, terminal boxes or bus enclosures by Rittal and Fibox.
LongtextThe flange plates are pre-cut, pre-drilled, painted and can be installed in combination with a cable entry system for either pre-terminated cables or cables without connectors. We supply complete flange plates FP-AE and FP-AX with 86/112 × 36 mm cut-outs for compact Rittal enclosures of the AE / AX series. The cut-outs, as well as the drilling template, conform to the standard cut-outs for 16/24-pin industrial connectors. The flange plates type FP-BG, designed to fit the Rittal BG series enclosures, have up to 3 cut-outs that match the dimensions of the standard cut-outs for the 24-pin industrial connectors. The FP flange plates type KX / KL, designed to fit the Rittal KX / KL series terminal boxes are offered with different cut-outs numerous icotek cable entry products. All flange plates are RAL 7035 powder-coated. Please use the gaskets of the standard plates. Enclosures are supplied with gaskets and screws. Most of the flange plates are equipped with threaded passages. This saves a lot of time during assembly. We recommend fastening the cable entry systems with a torque of 1.5 - 2.0 Nm.
Latest change17.12.2024 10:51:53
Unit

Classifications

CNS

CNSERPBASE Object Properties
Description longThe flange plates are pre-cut, pre-drilled, painted and can be installed in combination with a cable entry system for either pre-terminated cables or cables without connectors. We supply complete flange plates FP-AE and FP-AX with 86/112 × 36 mm cut-outs for compact Rittal enclosures of the AE / AX series. The cut-outs, as well as the drilling template, conform to the standard cut-outs for 16/24-pin industrial connectors. The flange plates type FP-BG, designed to fit the Rittal BG series enclosures, have up to 3 cut-outs that match the dimensions of the standard cut-outs for the 24-pin industrial connectors. The FP flange plates type KX / KL, designed to fit the Rittal KX / KL series terminal boxes are offered with different cut-outs numerous icotek cable entry products. All flange plates are RAL 7035 powder-coated. Please use the gaskets of the standard plates. Enclosures are supplied with gaskets and screws. Most of the flange plates are equipped with threaded passages. This saves a lot of time during assembly. We recommend fastening the cable entry systems with a torque of 1.5 - 2.0 Nm.
Description shortFlange plates for mounting cable entry components on compact enclosures, terminal boxes or bus enclosures by Rittal and Fibox.
Type CodeFP-AX 301|221-1
Order Number43905
CNSPHYPROP Physical Properties

ECLASS 14.0

27-40-05-69 Mounting plate for cable support system
Degree of protection (IP), mountedIP54, IP64, IP55, IP65, IP66
Product typeRittal AX
product article number of manufacturer43905
Manufacturer nameICOTEK
address of additional linkhttps://www.icotek.com/en/products/enclosure-accessories/fp?tab=3615#variant-5217
Manufacturer product familyFP
height221 mm
depth2 mm
width301 mm

ETIM 10.0

EC001004 Mounting plate for cable support system
Compare multiple parts
Add at least 2 products with