Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blickle
Drive wheels, hub fitting wheels and basic wheels
459990 - GTHN 402/50H7
Blickle
Drive wheels, hub fitting wheels and basic wheels
459990 - GTHN 402/50H7
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
459990
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GTHN 402/50H7
GTHN_402_50H7
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
Product type
PRODUKTTYP
Colour tread
FARBELAUFB
1
459990
GTHN 402/50H7
4047526459994
Blickle Räder+Rollen GmbH u. Co. KG
3
400
80
hub keyway
2800
24.700
Polyurethane
rugged grey cast iron
drive wheel
light brown
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Blickle
- 459990
Order number
459990
Shorttext
GTHN 402/50H7
Latest change
22.05.2025 14:13:01
Unit
Keywords
Drive
basic
fitting
hub
wheels
Classifications
By Functionality
BYFUNC_ROLLING Rolling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-01-02 Wheel, standard (not automotive engineering)