2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

51521

Expand Table
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
Operating temperature max.
OPERATING_TEMPERATURE_MAX_
Material
MATERIAL
1
51521
4251269316593
Split brush plates for cable pass-through
KEL-BES-S 16
Suitable for cut-outs of heavy industrial connectors. Mounting via screws or expanding rivets.
Split brush plates KEL-BES-S for routing cables into server racks, control panels and electrical enclosures. KEL-BES-S is also an ideal solution for entry and exit of cables that are routed inside raised floors, e.g. in computer centres.The brush plates can either be mounted via screws or via expanding rivets. Due to the split frame the KEL-BES-S can also be subsequently installed around the routed cables. The KEL-BES-S frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors.
10
UL94-V0
-20 C°
90 C°
Polyamide
Show compressed display (1 product)
Order number51521
ShorttextSuitable for cut-outs of heavy industrial connectors. Mounting via screws or expanding rivets.
LongtextSplit brush plates KEL-BES-S for routing cables into server racks, control panels and electrical enclosures. KEL-BES-S is also an ideal solution for entry and exit of cables that are routed inside raised floors, e.g. in computer centres. The brush plates can either be mounted via screws or via expanding rivets. Due to the split frame the KEL-BES-S can also be subsequently installed around the routed cables. The KEL-BES-S frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors.
Latest change17.12.2024 10:49:54
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Description longSplit brush plates KEL-BES-S for routing cables into server racks, control panels and electrical enclosures. KEL-BES-S is also an ideal solution for entry and exit of cables that are routed inside raised floors, e.g. in computer centres. The brush plates can either be mounted via screws or via expanding rivets. Due to the split frame the KEL-BES-S can also be subsequently installed around the routed cables. The KEL-BES-S frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors.
Description shortSuitable for cut-outs of heavy industrial connectors. Mounting via screws or expanding rivets.
Type CodeKEL-BES-S 16
Order Number51521
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
product article number of manufacturer51521
Manufacturer nameICOTEK
address of additional linkhttps://www.icotek.com/en/products/brush-cable-pass-through/kel-bes-s?tab=3478#variant-4202
Manufacturer product familyKEL-BES-S
max. ambient temperature90 °C
colorblack

ECLASS 11.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
product article number of manufacturer51521
Manufacturer nameICOTEK
address of additional linkhttps://www.icotek.com/en/products/brush-cable-pass-through/kel-bes-s?tab=3478#variant-4202
Manufacturer product familyKEL-BES-S
height58 mm mm
max. operating ambient temperature90 °C
colorblack
depth10 mm mm
width120 mm mm

ECLASS 10.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
product article number of manufacturer51521
Manufacturer nameICOTEK
address of additional linkhttps://www.icotek.com/en/products/brush-cable-pass-through/kel-bes-s?tab=3478#variant-4202
Manufacturer product familyKEL-BES-S
height58 mm mm
min. operating ambient temperature-20 °C
max. operating ambient temperature90 °C
colorblack
depth10 mm mm
width120 mm mm

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet
Height58 mm mm
Width120 mm mm

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet
Height58 mm mm
Depth10 mm mm
Width120 mm mm

ETIM 8.0

EC000211 Gland plate for enclosure/cabinet
Height58 mm mm
Depth10 mm mm
Width120 mm mm

ETIM 7.0

EC000211 Gland plate for small distribution boards/switchgear cabinets
Height58 mm mm
Depth10 mm mm
Width120 mm mm
Compare multiple parts
Add at least 2 products with