Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Changzhou Fulling Motor
57BLA02
Changzhou Fulling Motor
57BLA02
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
57BLA02
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
length
LENGTH
line to line inductance
LINE_TO_LINE_INDUCTANCE
line to line resistance
LINE_TO_LINE_RESISTANCE
max peak current
MAX_PEAK_CURRENT
max peak torque
MAX_PEAK_TORQUE
n° of phase
N__OF_PHASE
n° of pole
N__OF_POLE
rated speed
RATED_SPEED
rated torque
RATED_TORQUE
rated voltage
RATED_VOLTAGE
rotor inertia
ROTOR_INERTIA
size
SIZE
torque constant
TORQUE_CONSTANT
weight
WEIGHT
1
57BLA02
73.6 mm
0.55 mH
0.4 Ω
16 A
1.2 Nm
3
6
4000 RPM
0.4 Nm
36 V
200 g-cm²
57 mm
0.07 NmA
0.75 Kg
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Changzhou Fulling Motor
- 57BLA02
Order number
57BLA02
Latest change
26.11.2020 06:56:49
Unit
Keywords
Motor
Classifications
CNS
CNSERPBASE Object Properties