2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6551

Expand Table
EN
1/5
Art. No.
CNSORDERNO
Designation
BZ
Level of Details
LOD
Length
L [mm]
Width
B [mm]
Height
H [mm]
Material
CNSMAT
E-Number
ENO
EAN-Code
CNSEAN
Data Sheet
INFOLINK
Info text
INFOTEXT
1
6551
Installation cable duct ALU, BxHxL = 57x41x2000 mm
300
2000
57
41
Aluminium eloxiert
127300169
7611614040585
HTML (Online)
Cable conduit For protection of wiring Length x Width x Height/Depth: 2000 x 57 x 41 mm Made from anodised aluminium, with holes in base Article No.: 6551 / E-No.: 127 300 169
Show compressed display (1 configurable product)
Order number6551
ShorttextInstallation cable duct made of aluminium
Latest change28.04.2025 07:20:03
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

OmniClass 2006

23-80_30_14_24 23-80 30 14 24 Junction Boxes

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based