Turck
Sensors
Pressure Sensors
6833356 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Turck
Sensors
Pressure Sensors
6833356 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6833356
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
PREVIEW
Dimension drawing
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6833356
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…100 bar rel.
4047101204193
Turck
PS100R-302-2UPN8X-H1141
1
Deeplink
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Turck
- 6833356
Order number
6833356
Shorttext
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Latest change
25.01.2024 12:10:25
Unit
Keywords
Pressure Sensor
Pressure Sensors
Sensors
Switching Outputs
Transistor
Classifications
CNS
CNSERPBASE Object Properties