Turck
Sensors
Pressure Sensors
6833421 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Turck
Sensors
Pressure Sensors
6833421 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6833421
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
PREVIEW
Dimension drawing
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6833421
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…40 bar rel.
4047101204544
Turck
PS040V-303-2UPN8X-H1141
1
Deeplink
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Turck
- 6833421
Order number
6833421
Shorttext
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Latest change
25.01.2024 12:11:39
Unit
Keywords
Pressure Sensor
Pressure Sensors
Sensors
Switching Outputs
Transistor
Classifications
CNS
CNSERPBASE Object Properties