2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES71556AU010CN0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
depth
BAB577 [0173-1#05-AAA480#004]
1
SIMATIC ET 200SP IM 155-6 PN/2 HF With server module
SIMATIC ET 200SP, PROFINET, 2-port interface module IM 155-6PN/2 High Feature, 1 slot for BusAdapter, max. 64 I/O modules and 16 ET 200AL modules, S2 redundancy, multi-hotswap, 0.25 ms, isochronous mode, optional PN strain relief, including server module With SIMATIC ET 200SP, Siemens offers a multifunctional and distributed I/O system, which can be commissioned very simply due to its space-saving design. It is approved for degree of protection IP20 and for installation in a compact control box. The system ensures maximum flexibility because you can quickly and simply replace modules at any time due to the multi hot swapping feature. SIMATIC ET 200SP also offers a wide range of different and fast communication methods. With the integrated MultiFieldbus interface module IM155-6MF, you can use the optimum protocol for your application flexibly at any time because this function supports multiple Ethernet protocols. Installation and service are simplified by a standardized identification system based on equipment labeling plates and color-coded connector assignments. Siemens guarantees a future-proof investment due to integration of innovative and long-life automation products. After all, as industry experts, they are already using tomorrows technologies and thus redefining market standards. Consistent data availability, flexible use cases, and versatile integration options ensure optimum performance of ET 200 products. The scalable, cost-optimized configuration of an ET 200SP station is ensured by the wide range of signal modules. In addition to digital and analog input and output modules, respective fail-safe variants are also available for applications up to SIL 3 / PLe. This also applies to the integrated motor starters, which are suitable for motors up to 5.5 kW. Energy Meters for measuring and analyzing the energy consumption, IO-Link master (V1.1.), and many other communication and technology modules allow the system to be adapted to any automation task.
804766765933
6ES7155-6AU01-0CN0
6ES71556AU010CN0
Siemens
ET 200SP, IM155-6PN/2 HF
74
Show compressed display (1 product)
Order number6ES71556AU010CN0
ShorttextField bus, decentralized peripheral - communications module
Latest change29.01.2026 18:41:07
Unit

Classifications

CNS

CNSELEK|5|8|9 Supply voltage Function
IEC_81346_2_CODEXD
Function descriptionPower Supply
Function NamePS0
Function short descriptionPS
Symbol/Function NumberPS0||1
IEC_81346_2_SUBCLASS_CODEX
CNSERPBASE Object Properties

ECLASS 14.0

27-24-26-08 Field bus, decentralized peripheral - communications module
IO-link master presentNo
wall mounting/direct mounting possibleNo
Supply voltage typeDC
Corresponding operating medium (Ex ia)No
Corresponding operating medium (Ex ib)No
Front installation possibleNo
Rack-assembly possibleNo
Bearing track assembly possibleYes
Field bus connection possible via separate bus couplersNo
suitable for safety functionsYes
degree of protectionIP20
Compare multiple parts
Add at least 2 products with