2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GK52042BC002AF2

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
SCALANCE XF204-2, managed Layer 2 flat switch, 4x RJ45, 2x multimode ST/BFOC
SCALANCE XF204-2, flat, Managed IE switch, 4x 10/100 Mbit/s RJ45 ports, 2x 100 Mbit/s FO ports, Error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, Redundancy Manager integrated, incl. electron. manual on CD-ROM, C-PLUG optional. SCALANCE XF204-2 managed, Layer 2 flat switch, 4x 10/100 Mbps RJ45, 2x 100 Mbps multimode ST/BFOC for use in control cabinet of SIMATIC ET 200S design. Suitable for numerous tasks: SCALANCE XF204-2 offers a wide variety of high-performance Ethernet switches in different variants from Gigabit switches to rugged switches for the requirements of process and discrete automation. The high-performance SCALANCE XF204-2 Gigabit switches are designed for demanding networks in industrial environments. Thanks to their high-performance hardware and advanced features, they benefit from a reliable and scalable network infrastructure for any application. You can solve numerous industrial applications easily and reliably.
040892551846
6GK5204-2BC00-2AF2
6GK52042BC002AF2
Siemens
SCALANCE XF204-2
Show compressed display (1 product)
Order number6GK52042BC002AF2
ShorttextNetwork switch (general application)
Latest change19.08.2025 14:00:25
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

19-17-01-30 Network switch (general application)
type of fixing (35 mm DIN rail mounting) availableYes
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableNo
manageable possibleYes
Compare multiple parts
Add at least 2 products with