2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

7110150170

Expand Table
All delivery countries/regions
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
D [mm]
Pressure Rating
PN
L [mm]
Weight
W [kg]
Norm Price Catalog No. 412
NPK412
PDF datasheet
PDF
Revision number
RN
1
2
3
4
5
6
7
8
9
10
11
12
7110050066
400
50
66
PN16
70
3.0
273118
Link
08/2022
7110065082
400
65
82
PN16
80
3.9
273119
Link
08/2022
7110080098
400
80
98
PN16
75
4.0
273121
Link
08/2022
7110100118
400
100
118
PN16
80
4.5
273122
Link
08/2022
7110125144
400
125
144
PN16
85
6.0
273123
Link
08/2022
7110150170
400
150
170
PN16
100
9.4
273124
Link
08/2022
7110200222
400
200
222
PN10
105
14.0
273145
Link
08/2022
7110201222
400
200
222
PN16
105
14.0
273165
Link
08/2022
7110250274
400
250
274
PN10
105
17.6
273146
Link
08/2022
7110251274
400
250
274
PN16
105
17.6
273166
Link
08/2022
7110300326
400
300
326
PN10
105
21.0
273147
Link
08/2022
7110301326
400
300
326
PN16
105
21.0
273167
Link
08/2022
Show compressed display (12 configurable products)
Order number7110150170
ShorttextDual-chamber flange for cast pipes, thrust protected, PN 16
Latest change07.01.2026 12:22:37
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number7110150170
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model